Case TR340

Case TR340

Price
39,500 USD
Year
2015
Working hours
510 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCASE TR340
CategorySkid Steer Loaders
Serial NumberNFM409636
Unit Number469684
Catalog NumberCU4501440
Manufacturing Year2015
Hours510 h
CountryUnited States
LocationGypsum, CO
Pricing
Price Excluding Tax$ 39,500
Tax-
Price Including Tax-
Details
Accessories
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
Additional Information2 SPEED TRAVEL / EROPS
2015 CASE TR340 TRACK LOADER
AIR CONDITIONER/HEATER/DEFROSTER
ALARM, TRAVEL / DIGITAL CONSOLE
AM FM RADIO W/2 SPEAKERS
AS IS / AS RECEVIED
AUXILIARY HYDRAULICS 3050 PSI
BUCKET-GP,78" W/BOCE
CLOTH AIR SUSPENSION SEAT W/BELT
COUNTERWEIGHT / BLOCK HEATER
COUPLER, HYDRAULIC MANUAL
ENCLOSED CAB / KEYLESS START
ENGINE,F5B FL413 EB002,84HP,T-4
HYDRAULICS, STANDARD FLOW 24 GPM
LIGHTING, INTERIOR & WORK
TRACKS, BLK RUBBER 15.7" @80%
*HOT LIST PRICING
TRANSMISSION,HYDROSTATIC
RIDE CONTROL / SELF LEVELING
Features
Accessories
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
Additional Information2 SPEED TRAVEL / EROPS
2015 CASE TR340 TRACK LOADER
AIR CONDITIONER/HEATER/DEFROSTER
ALARM, TRAVEL / DIGITAL CONSOLE
AM FM RADIO W/2 SPEAKERS
AS IS / AS RECEVIED
AUXILIARY HYDRAULICS 3050 PSI
BUCKET-GP,78" W/BOCE
CLOTH AIR SUSPENSION SEAT W/BELT
COUNTERWEIGHT / BLOCK HEATER
COUPLER, HYDRAULIC MANUAL
ENCLOSED CAB / KEYLESS START
ENGINE,F5B FL413 EB002,84HP,T-4
HYDRAULICS, STANDARD FLOW 24 GPM
LIGHTING, INTERIOR & WORK
TRACKS, BLK RUBBER 15.7" @80%
*HOT LIST PRICING
TRANSMISSION,HYDROSTATIC
RIDE CONTROL / SELF LEVELING
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • tandems/gears/bearings/chains
  • bucket
  • comments, misc. repairs, general remarks
  • tires
general appearance
  • Yes
  • No
  • Very clean
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
  • Yes
  • Yes
  • Yes
  • Good
  • Good
gauges, operator station, console
  • Yes
  • Yes
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
  • No
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tandems/gears/bearings/chains
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
  • 78”
  • 735063016
  • Good shape
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
comments, misc. repairs, general remarks
  • Very clean low hour machine
tires
  • No
  • No
  • 80%
  • 80%
  • 15.7”
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Jeff Fiscus
Telephone:+1 303 715 8850
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources