Case SV185

Case SV185

Price
24,900 USD
Year
2011
Working hours
785 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCASE SV185
CategorySkid Steer Loaders
Serial NumberNBM429078
Catalog NumberCU4394552
Manufacturing Year2011
Hours785 h
CountryUnited States
LocationEnroute, MI
Pricing
Price Excluding Tax$ 24,900
Tax-
Price Including Tax-
Features
Accessories
LIGHTINGLIGHTING
OROPSOROPS
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
RIDE CONTROLRIDE CONTROL
2 SPEED TRAVEL2 SPEED TRAVEL
BUCKETBUCKET
SELF LEVELINGSELF LEVELING
PILOT CONTROLPILOT CONTROL
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • tandems/gears/bearings/chains
  • bucket
  • comments, misc. repairs, general remarks
  • tires
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodSTRAIGHT
  • Good
  • FairSMALL DENTS IN BOTH REAR CORNERS OF MACHINE
  • Good
  • No
safety items
  • GoodWORKING
  • GoodWORKING
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • GoodALL GAUGES WORKING
  • GoodMIRROR IN PLACE
  • Good
  • Good
  • GoodRETRACTABLE STYLE BELT
  • Good
  • Good
  • YesWORKING
engine
  • Good
  • Good
  • Good
  • Good
  • GoodSTARTS AND RUNS GOOD
  • Good
  • No
  • No
  • Yes
  • No
  • No
  • No
  • GREEN
  • POWERED BY SHIBAURA 4 CYL DIESEL
  • WARNING LIGHT GOES OUT WHEN STARTED
cooling system
  • Good
  • GoodBELT DRIVE
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • FairLEFT FRONT FLOOD LIGHT INOP
  • Good
  • Good
  • Yes
  • No
hydraulics
  • GoodAUTO BUCKET LEVEL FUNCTION WORKING
  • Good
  • Good
  • GoodOPERATES GOOD, CYCLE TIMES GOOD
  • Good
  • Good
  • Good
  • No
  • AUXILIARY HYDRAULICS WORKING, RIDE CONTROL FUNCTION INOP
tandems/gears/bearings/chains
  • Good
  • Good
  • GoodDRIVES AND STEERS GOOD
  • Good
  • GoodPILOT OPERATED JOYSTICK CONTROLS, EQUIPPED WITH TOGGLE PATTERN SWITCHER FROM ISO TO H CONTROLS
  • GoodTWO SPEED TRAVEL WORKING
  • Good
bucket
  • Good
  • GoodCREAKS - COULD USE SOME LUBE
  • Good
  • GoodBOLT ON CUTTING EDGE, FLIP REMAINING
  • GoodMANUAL STYLE COUPLER
  • Good
  • 17.7cu ft.
  • 72in WIDE
comments, misc. repairs, general remarks
  • RUNS AND OPERATES GOOD
tires
  • Yes
  • 60%, TRACKS LOOSE, TIRES SPIN INSIDE TRACKS
  • 12-16.5
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontGalaxy1860NoNoNo
Left RearSolideal1760NoNoNo
Right FrontGalaxy1870NoNoNo
Right RearCarlisle3090NoNoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Rest of World: Please Call Used Equipment Sales
Telephone:+1 8669941408
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone