Quick Search

Case SR210B

Case SR210B

Year
2020
Working hours
438 h
Email x
Name

My email address:*

My friend's email address:*

Message:

FABICK CAT
Fenton, MO
+1 636 384 4021
Show phone number
Basic information
BrandCASE SR210B
Fabick CAT
CategorySkid Steer Loaders
Serial NumberNLM490662
Unit NumberNLM490662
Catalog Number10103405
Year2020
Hours438 h
CountryUnited States
LocationFenton, United States
Pricing
Price Excluding Tax43,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
LightingLighting
ROPS - EnclosedROPS - Enclosed
Ultra Low Sulfur Diesel FuelUltra Low Sulfur Diesel Fuel
Auxiliary Hydraulics Pressure - High PressureAuxiliary Hydraulics Pressure - High Pressure
Pilot ControlPilot Control
Combined Hydraulics - Two WayCombined Hydraulics - Two Way
BucketBucket
Coupler Type - HydraulicCoupler Type - Hydraulic
Heater / DefrosterHeater / Defroster
2 Speed Travel2 Speed Travel
Auxiliary Hydraulics Flow - Standard FlowAuxiliary Hydraulics Flow - Standard Flow
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
0113
  • No
  • Overall poor appearance from rust
  • Poor
  • Poor
  • Poor
  • Poor
  • Poor
  • Poor
  • Poor
  • Fair
  • Poor
  • Poor
  • Poor
  • Poor
  • Poor
  • Poor
safety items
200
  • Yes
  • Yes
  • Yes
  • Overall good condition
  • Good
  • Good
gauges, operator station, console
560
  • NoDon’t work
  • No
  • No
  • No
  • Overall fair-poor condition
  • Good
  • Good
  • Fair
  • Good
  • FairSide & rear windows only
  • Good
  • Fair
  • Good
  • Fair
  • Fair
  • Fair
engine
620
  • No
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Green
  • Overall fair condition
  • Normal
  • None
  • Good
  • Fair
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
cooling system
060
  • No
  • Overall fair condition
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
electrical, starting and charging system
330
  • Yes
  • No
  • Overall fair condition
  • Good
  • Fair
  • Fair
  • Good
  • Good
  • Fair
tandems/gears/bearings/chains
610
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
150
  • No
  • Overall fair condition
  • Fair
  • Fair
  • Good
  • Fair
  • Fair
  • Fair
bucket
250
  • 71”
  • Overall fair condition
  • Fair
  • Fair
  • Good
  • Good
  • Fair
  • Fair
  • Fair
tires
  • 60%
  • Overall fair condition
  • 12-16.5 no flat tires
comments, misc. repairs, general remarks
  • Overall fair-poor condition due to rust
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering