Loaders
Skid Steer Loaders
CASE
Quick Search
Contact dealer
CASE 420 SSL
2009
1610 Hours
MICHIGAN CAT
Brand
CASE 420 SSL
Category
Skid Steer Loaders
Serial Number
N9M402997
Unit Number
402997-A
You have entered an invalid email address.
I have equipment to trade
Interested in warranty info
Interested in financing
Interested in Customer Value Agreements
Yes, I’d like to receive future marketing (e.g. new product information, promotions) email communications from Caterpillar (Caterpillar Inc. and its affiliates & subsidiaries). You can withdraw your consent at any time. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts you may have with us. Please refer to our Global Data Privacy Statement for more information about Caterpillar’s data privacy practices and rights that you may have.
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
Case 420 SSL
Home
Construction
Loaders
Skid Steer Loaders
CASE
Case 420 SSL
Year
2009
Working hours
1,610 h
Print
Add to favorites
‹
›
×
Videos of CASE 420 SSL
Share this listing:
Your message has been sent.
Email
x
Name
My email address:
*
My friend's email address:
*
Message:
Send
$
22,494
MICHIGAN CAT
Novi, MI
+1 8669941408
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
CASE 420 SSL
Michigan CAT
Category
Skid Steer Loaders
Serial Number
N9M402997
Unit Number
402997-A
Catalog Number
10086524
Year
2009
Hours
1,610 h
Country
United States
Location
Novi, United States
Pricing
Price Excluding Tax
22,494
USD
Tax
Does not include reclaimable VAT
Price Including Tax
-
Details
Additional information
AS IS, WHERE IS
CASE- CAB, HQC, BKT, STD FLOW HYD
PLEASE CALL FOR MACHINE LOCATION
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
11
3
0
s.o.s. taken
No
bumper
Good
cab or canopy
Good
counterweight
Good
crankcase guard / battery box
Good
eng. enclose hood / stack
Fair
Rear door is bent a little bit
fenders
Good
fuel tank
Good
grab irons
Good
main frame welds
Good
paint
Fair
Minor fading and more scratches and surface rust
pre-cleaner bowl
Good
radiator grill & shroud
Fair
Prop shock not holding up.
sheet metal
Good
steps / ladder
Good
safety items
2
0
0
rops
Yes
safety decals in place
Yes
safety decals legible
Yes
horn
Good
parking brake
Good
gauges, operator station, console
12
0
0
back up alarm
Yes
Inoperable
current o&mm
No
current parts manual
No
current safety manual
No
rops certification plate
Yes
dash console
Good
door latches
Good
ems panel / warnings
Good
gauges
Good
glass/mirrors
Good
heater
Good
hydraulic controls
Good
interior lights
Good
meter
Good
seat belt
Good
switches
Good
windshield wipers
Good
engine
9
0
0
blow by
No
compression in radiator
No
epa decal
No
fluid levels ok?
Yes
knocking
No
oil leaks
No
water in oil
No
anti-freeze color
Green
air cleaners
Good
belts / pulleys
Good
engine supports
Good
exhaust / muffler
Good
fuel injection system
Good
governor
Good
oil filter condition (cut)
Good
operating condition - engine
Good
turbocharger / blower
Good
cooling system
6
0
0
leaks - cooling system
No
coolers
Good
fan
Good
fan drive
Good
hoses
Good
radiator
Good
water pump
Good
electrical, starting and charging system
6
0
0
block heater
No
ether aid
No
alternator
Good
batteries / cables
Good
lighting
Good
pre-heater
Good
starter
Good
wiring
Good
Auxiliary hydraulic wiring is there but removed from the plug
tandems/gears/bearings/chains
7
0
0
front axle
Good
lines / linkages
Good
operating condition - tandems/gears/bearings/chains
Good
rear axle
Good
travel controls
Good
travel motors
Good
travel pumps
Good
hydraulics
7
0
0
leaks - hydraulics
Yes
filter condition (cut)
Good
hose lines
Good
lift cylinders
Good
operating condition - hydraulics
Good
pumps & valves
Good
tank
Good
tilt cylinder
Good
bucket
3
1
0
bucket linkage
Good
loader frame
Good
loader pins & bushings
Fair
P&B have a 1/8” of movement
quick coupler
Good
tires
Spare
No
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
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
Case 420 SSL on Mascus USA