Case 1840

Case 1840

Price
10,000 USD
Year
1995
Working hours
3527 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCASE 1840
CategorySkid Steer Loaders
Serial NumberJAF0154936
Unit Number469294
Catalog NumberCU4481272
Manufacturing Year1995
Hours3527 h
CountryUnited States
LocationEl Paso, TX
Pricing
Price Excluding Tax$ 10,000
Tax-
Price Including Tax-
Features
Accessories
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
Additional InformationHYDRAULICS, STANDARD 15.3 GPM
1995 CASE 1840 SKID STEER LOADER
3527/05/21/19
AS IS / AS RECEIVED
BUCKET-GP,72" 0.3 YD3 W/BOCE
COUNTERWEIGHT / DISPLAY, BASIC
COUPLER,HYDRAULIC (WORN)
ENGINE,CUMMINS 4-390, 51HP
LEVER CONTROL / 12V SYSTEM
LIGHTING, INTERIOR & WORK
OROPS / ALARM, TRAVEL
SEAT, STANDARD VINYL W/2" BELT
TIRES, SAMSON 10-16.5 @45% (SET)
TIRES,TRAXTER 30X9-16 SOLID @45%
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • tandems/gears/bearings/chains
  • bucket
  • comments, misc. repairs, general remarks
  • tires
general appearance
  • Yes
  • Fair
  • FairRf. Top bent some
  • Fair
  • FairSmall cover missing, underside some caved in
  • FairSmall side covers missing
  • FairRr. Bent
  • Good
  • Fair
  • Good
  • Fair
  • Good
  • FairBent some
  • FairRattles at low rpms
  • PoorBent
safety items
  • Yes
  • Yes
  • Yes
  • Poor
gauges, operator station, console
  • YesNot operational
  • Yes
  • Good
  • Fair
  • Good
  • FairMountings loose
  • Fair
  • Good
  • PoorWorn
  • FairMountings loose
  • Good
engine
  • No
  • No
  • Yes
  • No
  • Yes
  • No
  • Green
  • Normal
  • Normal
  • Good
  • Fair
  • Fair
  • Good
  • Fair
  • Fair
  • FairLow idle speed erratic operation, dies
cooling system
  • No
  • Fair
  • Good
  • Good
  • Fair
  • Fair
  • Good
electrical, starting and charging system
  • Good
  • Good
  • Poor
  • Good
  • Fair
hydraulics
  • Yes
  • Leak under belly pans
  • FairDried out, tilt cyls. Tubes bent, mountings loose
  • FairRs. cyl. Leaks
  • Fair
  • Fair
  • Good
  • FairLeaks
tandems/gears/bearings/chains
  • Fair
  • Fair
  • FairPulls to the left side forward and reverse
  • Fair
  • FairPulls to the left side forward and reverse
  • FairPulls to the left side forward and reverse
  • Fair
bucket
  • Top of bucket bent
  • PoorWorn, caved in, floor worn, rs. Mounting crack
  • FairTilt cyls. Mountings worn
  • PoorBent
  • Poor
  • FairLf. Cracks, lower sides stops worn, caved in
  • Fair
  • FairWorn
comments, misc. repairs, general remarks
  • Machine starts and operates
  • 4 tires and wheels mounted air type 3 poor condition, 1 45% life
tires
  • 4 tires/wheels mounted 3 yks 10-16.5 air, poor condition, 1 rim repaired////1 tire/rim Samson 10-16.5 45%
  • 30x9-16 solid tires installed on machine
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontTraxter45NoYesYes
Left RearTraxter35NoYesYes
Right FrontTraxter45NoYesYes
Right RearTraxterNoYesYes
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Jeff Fiscus
Telephone:+1 303 715 8850
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone