Case 1838

Case 1838

Price
10,000 USD
Year
1994
Working hours
3995 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCASE 1838
CategorySkid Steer Loaders
Serial NumberJAF0130976
Unit Number464497
Catalog NumberCU4420338
Manufacturing Year1994
Hours3995 h
CountryUnited States
LocationCommerce City, CO
Pricing
Price Excluding Tax$ 10,000
Tax-
Price Including Tax-
Features
Accessories
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
HYDRAULICS, STANDARD FLOWHYDRAULICS, STANDARD FLOW
Additional InformationAIRCONDITIONER/HEATER
BUCKET-GP, 60" W/BOCE
OROPS / COUNTERWEIGHT
TIRES, 10 X16.5
1994 CASE 1838 SKID STEER
ENGINE, KUBOTA 34HP
AS IS / AS RECEIVED
SEAT, STANDARD W/ BELT
3995/12/28/18
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • tandems/gears/bearings/chains
  • bucket
  • comments, misc. repairs, general remarks
  • tires
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Fair
  • Fair
  • Good
  • Good
  • Good
  • Fairbent in slightly
  • No
  • No
safety items
  • Poor
  • Good
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • Poor
  • Good
  • PoorN/A
  • Good
  • Fair
  • Good
  • PoorCracked
  • PoorN/A
  • Good
  • Poor
  • Good
  • FairOld
  • Fair
  • Good
  • PoorN/A
  • No
  • No
  • No
  • No
  • Yes
  • Half
engine
  • Fair
  • Fair
  • Good
  • Fair
  • Good
  • Good
  • Fair
  • Good
  • PoorN/A
  • No
  • Yes
  • No
  • Yes
  • No
  • NoCustomer says new engine at around 3000 hours with last owner, cant confirm but seems healthy
  • No
cooling system
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Goodlights work
  • Good
  • Good
  • Good
  • No
  • No
hydraulics
  • Good
  • Fair
  • Good
  • Fair
  • Fair
  • Good
  • Good
  • Fair
  • No
attachments / work tools
  • PoorOnly bucket included for Trade
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
tandems/gears/bearings/chains
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • FairManual
  • Fair
comments, misc. repairs, general remarks
  • unit in operating condition
tires
  • No
  • No
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left Front50NoNoNo
Left Rear50NoNoNo
Right Front50NoNoNo
Right Rear50NoNoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Jeff Fiscus
Telephone:+1 303 715 8850
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone