Quick Search

Bobcat T595

Bobcat T595

Year
2019
Working hours
2,493 h
Email x
Name

My email address:*

My friend's email address:*

Message:

MICHIGAN CAT
Grand Rapids, MI
+1 8669941408
Show phone number
Basic information
BrandBobcat T595
Michigan CAT
CategorySkid Steer Loaders
Serial NumberB3NK29319
Unit NumberK29319-A
Catalog Number10063190
Year2019
Hours2,493 h
CountryUnited States
LocationGrand Rapids, United States
Pricing
Price Excluding Tax36,404 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationAS IS, WHERE IS
CAB, AC, 2SPD, HQC, BKT, 13" BELT
PLEASE CALL FOR MACHINE LOCATION
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
900
  • GoodDing by R&L front lights
  • Good
  • Good
  • GoodExhaust stack tip dings
  • Good
  • Good
  • GoodScratches
  • GoodR&L fan shroud bent very slight
  • Good
safety items
200
  • YesDing by R&L front light guards
  • Good
  • Good
gauges, operator station, console
1120
  • Yes
  • Yes
  • Jensen AM/FM radio, light cement splatters in interior
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairLeft sliding glass missing
  • Good
  • Goodhas ISO/H hydraulic pattern changer
  • Good
  • Good
  • Good
  • FairBottom vinyl weathered slight, torn slight
  • Good
engine
800
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • Purple
  • Good
  • Normal
  • Good
  • Good
  • Good
  • Good
  • GoodTold Ca
  • Good
  • Good
  • Good
cooling system
600
  • No
  • Good
  • Good
  • GoodReversible fan
  • Good
  • Good
  • Good
electrical, starting and charging system
500
  • Good
  • Good
  • Good
  • Good
  • Good
tandems/gears/bearings/chains
500
  • Good
  • Good2 speed functioning
  • Good
  • Good
  • Good
hydraulics
700
  • No
  • Ride control functioning
  • GoodBucket leveler
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • Could not find the forks on the jobsite
bucket
210
  • Good
  • FairBucket pivot p/b wear present
  • GoodHydraulic wedge style
undercarriage
300
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Percentage WornAbout 60% tread depth worn
Track / Belt ThicknessR&L tread depth 12/32”
Track / Belt Width13” wide
IdlersGood
RollerGood
Roller FrameGood
SprocketFairR&L worn slight
Track / Belt ConditionFairBridgestone rubber tracks, left typical cuts, right track cut more by outer edge
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering