Bobcat T595

Bobcat T595

Price
47,500 USD
Year
2019
Working hours
460 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandBobcat T595
CategorySkid Steer Loaders
Serial NumberB3NK30658
Unit NumberEQ117039
Catalog NumberCU4664399
Manufacturing Year2019
Hours460 h
CountryUnited States
LocationRaleigh, NC
Pricing
Price Excluding Tax47,500 USD
Tax USD
Price Including Tax USD
Details
Accessories
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
OROPSOROPS
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
2 SPEED TRAVEL2 SPEED TRAVEL
BUCKETBUCKET
PILOT CONTROLPILOT CONTROL
Additional InformationS595
Features
Accessories
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
OROPSOROPS
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
2 SPEED TRAVEL2 SPEED TRAVEL
BUCKETBUCKET
PILOT CONTROLPILOT CONTROL
Additional InformationS595
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • tandems/gears/bearings/chains
  • bucket
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • No
  • No
  • FairCorners of rear bumper are bent.
  • GoodCanopy.
  • GoodHas two sets of added rear counterweights.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodRadiator grill is rusty
  • Good
  • Good
safety items
  • Yes
  • Yes
  • Yes
  • Good
  • Good
gauges, operator station, console
  • YesINOP.
  • Yes
  • No
  • No
  • N/A
  • 1/8
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
  • No
  • No
  • Yes
  • NoEngine oil a little low.
  • No
  • No
  • No
  • Clear.
  • Last service unknown ?
  • Normal.
  • Normal.
  • Fair
  • Good
  • Good
  • Good
  • Good
  • PoorFoot throttle sticks bad.
  • Good
  • Good
cooling system
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • No
  • No
  • Good
  • Good
  • FairRight rear red running lamp INOP.
  • Good
  • Good
  • Good
hydraulics
  • No
  • GoodFront bucket float working.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tandems/gears/bearings/chains
  • Good
  • Good
  • GoodTwo speed travel working.
  • Good
  • Good
bucket
  • 68".
  • Unknown ?
  • Bobcat G.P. bucket.
  • Good
  • Good
  • Good
  • FairHas no bolt-on edge.
  • Good
  • Good
  • GoodManual front coupler.
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Percentage Worn30%
Track / Belt Width12"
IdlersGood
RollerGood
Roller FrameGood
SprocketGoodWorn 50%.
Track / Belt ConditionGood
comments, misc. repairs, general remarks
  • Inspection done 6Jan21 @ 631 hours.
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
GREGORY POOLE EQUIPMENT CO.See InventoryWebsiteSelect contact
Cameron Wallace
Telephone:+1 919 890 4242
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone