Bobcat T770

Bobcat T770

Price
42,500 USD
Year
2015
Working hours
1665 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandBobcat T770
CategorySkid Steer Loaders
Serial NumberAN8T14935
Unit NumberEQ121906
Catalog NumberCU4703586
Manufacturing Year2015
Hours1665 h
CountryUnited States
LocationRaleigh, NC
Pricing
Price Excluding Tax42,500 USD
Tax USD
Price Including Tax USD
Details
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
Additional InformationT770
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
Additional InformationT770
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • bucket
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • No
  • GoodCab.
  • Good
  • FairRear engine door has small dent.
  • Good
  • Good
  • FairNormal scratches & fading.
  • FairSome rust on rear radiator grill.
  • Good
safety items
  • FairWeak.
  • Good
gauges, operator station, console
  • Yes
  • No
  • No
  • GoodCooling well.
  • Good
  • FairInner cab door latch plastic cover missing.
  • Good
  • Good
  • Good
  • FairA few over-head vents broken.
  • Good
  • Good
  • Fair
  • Good
  • Fair
engine
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Clear.
  • Last known service 8/30/19 @ 1308 hours.
  • Normal.
  • Normal.
  • Fair
  • Fair
  • Good
  • GoodAEC working.
  • Good
cooling system
  • FairDirty.
  • Good
  • Good
  • Good
  • FairDirty.
  • Good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • Good
attachments / work tools
  • FairManual coupler locking pins worn ( Contacting & Holding bucket on ).
bucket
  • Fair80" G.P. bucket. Bottom of bucket thin & torn wide open. Step treads bent.
  • Fair
  • FairLower loader arm pins & bushings have normal wear.
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Percentage Worn18" rubber tracks worn 100%
SprocketPoorSprockets are worn 90%.
Track / Belt ConditionPoor18" rubber tracks worn 100%.
comments, misc. repairs, general remarks
  • Inspection done 19Jan21 @ 1679 hours.
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
GREGORY POOLE EQUIPMENT CO.See InventoryWebsiteSelect contact
Cameron Wallace
Telephone:+1 919 890 4242
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone