Currently 17752 machines for sale
Quick Search

Used Skid Steer Loaders for Sale

Are you in the market for a used skid steer loader? We have the equipment you need. With used skid steer loaders from your Cat® dealer, you can prioritize savings and performance at the same time. Find the skid steer you're looking for with Cat Used: low hours, great condition, the right configuration and multiple price points to fit your budget.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Skid Steer Loaders
x
1,162 Search results for "Current filter"
Displaying: 1 - 24 Sort by: 
CAT 259D3, 71,4352022
Mesa, AZ
388 h Cat Certified Used

See Details
CAT 249D3, 49,5002022
Baton Rouge, LA
302 h Cat Certified Used2 speed travelcoupler type - mechanicalproduct linklightingfire extinguisher

See Details
CAT 249D3, 49,5002022
Alexandria, LA
239 h Cat Certified Used2 speed travelproduct linklightingfire extinguisher

See Details
CAT 236D3, 55,0002023
Minot, ND
109 h Cat Certified Used Conditions Customer Value Agreementride control

See Details
CAT 236D3, 52,0002022
Rapid City, SD
83 h Cat Certified Used Conditions Customer Value Agreement

See Details
CAT 236D3, 37,0002021
Piscataway, NJ
2,002 h Cat Certified Used Conditionsair conditionerauxiliary hydraulics flowcoupler typeproduct linklighting

See Details
CAT 262D3, 65,0002023
Bismarck, ND
86 h Cat Certified Used Conditions Customer Value Agreementride control

See Details
CAT 259D3 CA, 53,4542021
Eloy, AZ
1,423 h Cat Certified Used

See Details
CAT 236D3, 55,0002023
Devils Lake, ND
65 h Cat Certified Used Conditions Customer Value Agreementride control

See Details
CAT 259D3, 45,0002022
LA
3,803 h Cat Certified Used2 speed travelair conditionerauxiliary hydraulics pressureproduct linklighting

See Details
CAT 279D3, 64,4422021
Mesa, AZ
2,158 h Cat Certified Used

See Details
CAT 259D3, 58,6002020
Mcdonough, GA
762 h Cat Certified Used Conditions Customer Value Agreementrops - open

See Details
CAT 259D, 52,0002018
Baton Rouge, LA
1,231 h Cat Certified Used2 speed travelair conditionerauxiliary hydraulics flow - standard flowcoupler type - hydraulicproduct link

See Details
CAT 299D3 XE, 72,0002020
Lake Charles, LA
1,254 h Cat Certified Used2 speed travelair conditionerauxiliary hydraulics flow - high flowproduct linklighting

See Details
CAT 226D3, 44,5002022
Piscataway, NJ
506 h Cat Certified Used Conditionsair conditionerauxiliary hydraulics flowcoupler typeproduct linklighting

See Details
CAT 259D3 CA, 58,7592021
Show Low, AZ
2,181 h Cat Certified Usedride controlself leveling2 speed travelheater

See Details
CAT 239D3, 41,0002022
Saint Rose, LA
520 h Cat Certified Usedproduct linklightingfire extinguisher

See Details
CAT 249D3, 49,5002022
Harvey, LA
267 h Cat Certified Used2 speed travelproduct linklightingfire extinguisher

See Details
CAT 236D3, 36,0002020
Piscataway, NJ
1,955 h Cat Certified Used Conditionsair conditionerauxiliary hydraulics flowcoupler typeproduct linklighting

See Details
CAT 262D H20, 47,0002018
Lakeside, CA
2,178 h Cat Certified Used

See Details
CAT 259D3 HF, 105,6002023
Austell, GA
112 h Cat Certified Used Conditions Customer Value Agreementemissions level - epa - tier4emissions level - japan - 2014 regulationemissions level - korea - korea-tier4ropsair conditioner

See Details
Show more results

Skid Steer Loaders