Quick Search

Bobcat T76

Bobcat T76

Year
2021
Working hours
3,167 h
Videos of Bobcat T76
Videos of Bobcat T76
Email x
Name

My email address:*

My friend's email address:*

Message:

FOLEY EQUIPMENT COMPANY
Sedalia, MO
+316 943 4211
Show phone number
Basic information
BrandBobcat T76
Foley Equipment Company
CategorySkid Steer Loaders
Serial NumberB4CE16703
Unit NumberWGU0191
Catalog Number10089751
Year2021
Hours3,167 h
CountryUnited States
LocationSedalia, United States
Pricing
Price Excluding Tax39,700 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Air ConditionerAir Conditioner
LightingLighting
Self LevelingSelf Leveling
Heater / DefrosterHeater / Defroster
2 Speed Travel2 Speed Travel
AMICSAMICS
Additional information**RED TAG SPECIAL**
- FOLEY INSPECTED -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN THE PRICE

73" TOOTH BUCKET
AUX HYDRAULICS FLOW -STD FLOW
COUPLER TYPE - HYDRAULIC
ROPS - ENCLOSED
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1110
  • No
  • Good
  • Good
  • Good
  • FairDENTED SOME - USABLE
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
200
  • Yes
  • Yes
  • Yes
  • Good
  • Good
engine
800
  • No
  • Running
  • Yes
  • No
  • No
  • No
  • RED
  • OK
  • OK
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
500
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
1500
  • Yes
  • Yes
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
500
  • Good
  • Good
  • Good
  • Good
  • Good
tandems/gears/bearings/chains
800
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
700
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
620
  • 73" TOOTH BUCKET
  • Good
  • FairGOOD FOR AGE AND HOURS
  • FairGOOD FOR AGE AND HOURS
  • Good
  • Good
  • Good
  • Good
  • Good
undercarriage
400
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Percentage WornMORE THAN 75% WORN
Track / Belt Width16”
IdlersGood
RollerGood
Roller FrameGood
SprocketGood
Track / Belt ConditionFairWORN SOME
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering