Bobcat T750

Bobcat T750

Price
47,507 USD
Year
2017
Working hours
1973 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandBobcat T750
CategorySkid Steer Loaders
Serial NumberAT5T11981
Unit NumberT11981-A
Catalog NumberCU4613801
Manufacturing Year2017
Hours1973 h
CountryUnited States
LocationSaginaw, MI
Pricing
Price Excluding Tax$ 47,507
Tax-
Price Including Tax-
Details
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
LIGHTINGLIGHTING
AM FM RADIOAM FM RADIO
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
RIDE CONTROLRIDE CONTROL
HEATER / DEFROSTERHEATER / DEFROSTER
2 SPEED TRAVEL2 SPEED TRAVEL
BUCKETBUCKET
COUPLER, HYDRAULICCOUPLER, HYDRAULIC
Additional InformationCONDITION AND HOURS SUBJECT TO CHANGE
BOBCAT- CAB, AC, 2SPD, BKT, HQC, 17.5" PADS
PLEASE CALL FOR MACHINE LOCATION
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
LIGHTINGLIGHTING
AM FM RADIOAM FM RADIO
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
RIDE CONTROLRIDE CONTROL
HEATER / DEFROSTERHEATER / DEFROSTER
2 SPEED TRAVEL2 SPEED TRAVEL
BUCKETBUCKET
COUPLER, HYDRAULICCOUPLER, HYDRAULIC
Additional InformationCONDITION AND HOURS SUBJECT TO CHANGE
BOBCAT- CAB, AC, 2SPD, BKT, HQC, 17.5" PADS
PLEASE CALL FOR MACHINE LOCATION
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • tandems/gears/bearings/chains
  • bucket
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • No
  • No
  • Straight clean machine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodStraight
  • Good
safety items
  • Yes
  • Yes
  • GoodWorking
  • GoodWorking
gauges, operator station, console
  • YesWorking
  • YesOn right outer cab
  • Good
  • Good
  • Good
  • Good
  • GoodAll gauges on machine working
  • GoodCab glass in place, (no chips or cracks) cab is clean
  • Good
  • GoodEquipped with foot pedals or hand controls, has toggle switch to select
  • Good
  • GoodHour meter working reads 1965hr.
  • Good
  • GoodMechanical style seat suspension
  • Good
  • GoodWorking
engine
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Doosan 4-cylinder turbo diesel
  • Operated in normal range
  • Normal
  • FairHas sligh belt squeal from front area
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
  • No
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
  • GoodAll floodlights on machine working
  • Good
  • Good
hydraulics
  • Ride control working
  • GoodAuto bucket leveling function working
  • Good
  • GoodBoth dry
  • GoodHydraulic functions operate good
  • Good
  • Good
  • GoodBoth dry
tandems/gears/bearings/chains
  • Good
  • GoodSlightly tracks left, possible adjustment
  • Good2-stick control levers
  • GoodTwo speed travel working operates at 6mph in low and 10mph in high .
  • Good
bucket
  • 78in wide
  • Good
  • Good
  • Good
  • FairOuter left edge shows wear, (has a flip left )
  • Good
  • Good
  • GoodHydraulic operated universal coupler
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
NotesSome weathering and cracking in belt drive area, idler pillow blocks starting to show from adjuster rails
Notes - UNDERCARRIAGEBobcat/Bridgestone belts, model #667-8749
Percentage WornAprox 50%
Track / Belt ThicknessCleat height average 20/32nds
Track / Belt Width17’5in wide belts
IdlersGood
RollerGoodSteel lower rollers
Roller FrameGood
SprocketGood
Track / Belt ConditionGoodLight cuts and abrasions on cleat area
comments, misc. repairs, general remarks
  • Runs and operates good
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Rest of World: Please Call Used Equipment Sales
Telephone:+1 8669941408
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone