Bobcat S590

Bobcat S590

Price
30,000 USD
Year
2015
Working hours
1091 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandBobcat S590
CategorySkid Steer Loaders
Serial NumberAR9R13856
Unit Number466616
Catalog NumberCU4458474
Manufacturing Year2015
Hours1091 h
CountryUnited States
LocationDurango, CO
Pricing
Price Excluding Tax$ 30,000
Tax-
Price Including Tax-
Features
Accessories
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
Additional Information1089/03/08/19
SEAT,VINYL STANDARD, W/BELT
HEATER/DEFROSTER/AIR CONDITIONER
TIRES, BOBCAT 10X16.5 ... ENCLOSURE/BOB-TACH SYSTEM
ALARM, TRAVEL / EROPS
DISPLAY/AM-FM RADIO /ACS CONTROL
LIGHTING, INTERIOR & WORK
HYDRAULICS, STANDARD 17.1 GPM
JOYSTICK CONTROL/2 SPEED CONTROL
ENGINE,2.4L,66HP,TIER-4
TRANSMISSION, HYDROSTATIC
2015 BOBCAT S590 SKID STEER
RIDE CONTROL / SELF LEVELING
BLOCK HEATER / COUNTERWEIGHT
BUCKET-GP, 68" W/BOCE
AS IS / AS RECEIVED
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • tandems/gears/bearings/chains
  • bucket
  • comments, misc. repairs, general remarks
  • tires
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • looks good
safety items
  • Good
  • Good
  • Yes
  • Yes
  • Yes
  • all ok
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
  • Yes
  • NA
  • 60%
  • All are good
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • Red
  • runs good
  • ok
  • no smoke
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • all looks good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • machine was plugged in does not need either to start
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • All works fine
attachments / work tools
  • GoodGP 68 Bucket
tandems/gears/bearings/chains
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
  • GoodHas some wear
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodManual
  • 68
comments, misc. repairs, general remarks
  • Machine is a clean unit Jotstick controls
tires
  • No
  • 20 to 30 %
  • All aregood except tread
  • 10 x 16.5
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontBobcat20
Left RearBobcat20
Right FrontBobcat20
Right RearBobcat20
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone