Quick Search

Bobcat S650

Bobcat S650

Year
2018
Working hours
500 h
Email x
Name

My email address:*

My friend's email address:*

Message:

N C MACHINERY CO.
Seattle, WA
+1 406 656 0202
Show phone number
Basic information
BrandBobcat S650
N C Machinery Co.
CategorySkid Steer Loaders
Serial Number822663
Unit Number23W0952
Catalog Number10047786
Year2018
Hours500 h
CountryUnited States
LocationSEATTLE, United States
Pricing
Price Excluding Tax51,800 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information2018 BOBCAT S650 SKID STEER
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1210
  • Yes
  • No
  • Good
  • FairSmall deformation in lower left A pillar. Dent in bottom of entry
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
200
  • YesMay be compromised
  • Yes
  • Yes
  • Good
  • Good
gauges, operator station, console
900
  • 80%
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
700
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • Green
  • N
  • N
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
600
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
600
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tandems/gears/bearings/chains
700
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
700
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
610
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairOriginally hydraulic, replaced with manual
tires
  • 10%
  • 12-16.5
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontAmerican Skid10%NoYesYes
Left RearAmerican Skid10%NoYesNo
Right FrontAmerican Skid10%NoYesYes
Right RearAmerican Skid10%NoYesNo
comments, misc. repairs, general remarks
  • Machine started well cold, and appeared to operate well during warm up. ROPS has small deformation in lower left A pillar, unsure of effect to structure. Manual coupler (previously hydraulic)
  • Overall condition appears fair considering age/hours. Tires approx. 10% remaining overall.
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering