Quick Search

Bobcat S650

Bobcat S650

Year
2017
Working hours
3,430 h
Email x
Name

My email address:*

My friend's email address:*

Message:

FABICK CAT
Milwaukee, WI
+1 636 384 4021
Show phone number
Basic information
BrandBobcat S650
CategorySkid Steer Loaders
Serial NumberALJ820000
Unit NumberALJ820000
Catalog Number10051132
Year2017
Hours3,430 h
CountryUnited States
LocationMilwaukee, United States
Pricing
Price Excluding Tax38,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
EROPSEROPS
PRODUCT LINKPRODUCT LINK
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
RIDE CONTROLRIDE CONTROL
2 SPEED TRAVEL2 SPEED TRAVEL
COUPLER, HYDRAULICCOUPLER, HYDRAULIC
HAND AND FOOT CONTROLHAND AND FOOT CONTROL
Additional informationHYDRAULICS, STD
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
660
  • No
  • No
  • Overall fair appearance
  • Good
  • Good
  • Good
  • Fair
  • Fair
  • Good
  • Good
  • Good
  • Fair
  • Fair
  • Fair
  • Fair
safety items
200
  • Yes
  • Yes
  • Yes
  • Overall good condition
  • Good
  • Good
gauges, operator station, console
1040
  • No
  • Yes
  • No
  • No
  • No
  • Overall fair condition
  • Good
  • Good
  • Fair
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Fair
  • Good
  • Good
engine
530
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • Red
  • Overall fair-good condition
  • Normal
  • None
  • Fair
  • Fair
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
cooling system
510
  • No
  • Overall good condition
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
electrical, starting and charging system
600
  • No
  • No
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tandems/gears/bearings/chains
700
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
700
  • No
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
bucket
160
  • 73”
  • Overall fair condition Play in p&b and coupler to bucket
  • Fair
  • Fair
  • FairWeld is cracked on back mounting plate
  • FairNeeds new bolt on edge
  • Good
  • Fair
  • Fair
tires
  • No
  • No
  • 25%
  • Overall fair condition
  • 12.00-16.5
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontNoYesYes
Left RearNoYesYes
Right FrontNoYesYes
Right RearNoYesYes
comments, misc. repairs, general remarks
  • Overall fair-good condition
  • Radio doesn’t work
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering