Quick Search

Bobcat S450

Bobcat S450

Year
2017
Working hours
5,104 h
Email x
Name

My email address:*

My friend's email address:*

Message:

N C MACHINERY CO.
Monroe, WA
+1 406 656 0202
Show phone number
Basic information
BrandBobcat S450
N C Machinery Co.
CategorySkid Steer Loaders
Serial Number13382
Unit NumberX23W0523
Catalog Number10047580
Year2017
Hours5,104 h
CountryUnited States
LocationMonroe, United States
Pricing
Price Excluding Tax22,500 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationAS IS, AS EQUIPPED
BOBCAT S450 SKID STEER LOADER
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1200
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
200
  • YesDent in right rear pillar
  • Yes
  • Yes
  • Good
  • Good
gauges, operator station, console
701
  • 65%
  • Good
  • Good
  • Good
  • Good
  • Good
  • PoorExpired
  • Good
  • Good
electrical, starting and charging system
001
  • PoorMachine dead on arrival. In bed of truck, unable to jump
tires
  • 30%
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontSolideal30%NoYesNo
Left RearSolideal30%NoYesNo
Right FrontSolideal30%NoYesNo
Right RearSolideal30%NoYesNo
comments, misc. repairs, general remarks
  • Machine dead on arrival. Could not jump or operate due to being chained down in bed of truck. ROPS damage to right rear pillar.
  • Tires approx. 30% remaining overall.
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering