Quick Search

ASV RT75

ASV RT75

Year
2023
Working hours
387 h
Email x
Name

My email address:*

My friend's email address:*

Message:

MICHIGAN CAT
Kalkaska, MI
+1 8669941408
Show phone number
Basic information
BrandASV RT75
Michigan CAT
CategorySkid Steer Loaders
Serial NumberASVRT075KPDS04936
Unit Number4936
Catalog Number10092805
Year2023
Hours387 h
CountryUnited States
LocationKalkaska, United States
Pricing
Price Excluding Tax88,900 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Air ConditionerAir Conditioner
EPA LabelEPA Label
LightingLighting
ROPS - EnclosedROPS - Enclosed
Ultra Low Sulfur Diesel FuelUltra Low Sulfur Diesel Fuel
Pilot ControlPilot Control
Combined Hydraulics - Two WayCombined Hydraulics - Two Way
BucketBucket
Radio - BluetoothRadio - Bluetooth
Heater / DefrosterHeater / Defroster
2 Speed Travel2 Speed Travel
Auxiliary Hydraulics Flow - Standard FlowAuxiliary Hydraulics Flow - Standard Flow
Additional informationCAB, 2SPD, 72" BKT, 18" BELT
CONDITION, HOURS, AND ATTACHMENTS SUBJECT TO CHANGE
PLEASE CALL FOR MACHINE LOCATION
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1020
  • No
  • No
  • Front decal has light scratches rest in good condition
  • Good
  • Good
  • GoodStraight and in place
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairLight scratches and scuffs
  • Good
  • Good
  • FairBucket step bent slight
safety items
200
  • Yes
  • Yes
  • Yes
  • Good
  • Good
gauges, operator station, console
1130
  • Yes
  • No
  • No
  • No
  • Yes
  • 7/8 full
  • FairLight scratches and scuffs
  • Good
  • Good
  • FairWorn slight.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairNo inspection date
  • GoodSpring suspension seat
  • Good
  • Good
engine
800
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • Red
  • Normal
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
500
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
510
  • No
  • No
  • Good
  • Good
  • FairAll flood lights inoperable
  • Good
  • Good
  • Good
tandems/gears/bearings/chains
700
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good2 speed working
  • Good
hydraulics
700
  • No
  • Good
  • Good
  • GoodBoth dry
  • Good
  • Good
  • Good
  • GoodBoth dry
bucket
430
  • 72” wide ASV bucket
  • FairShows little wear
  • Good
  • FairShows little wear
  • FairShows some wear has a flip left
  • Good
  • Good
  • Good
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Percentage WornApproximately 5% worn
Track / Belt Thickness33/32
Track / Belt Width18”
IdlersFairLeft rear outside has chunk missing.
RollerFairLight Abrasions
Roller FrameGood
SprocketGood
Track / Belt ConditionFairLight Abrasions
comments, misc. repairs, general remarks
  • Has active EGR code
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering