Currently 17872 machines for sale
Quick Search

Used Skid Steer Loaders for Sale

Are you in the market for a used skid steer loader? We have the equipment you need. With used skid steer loaders from your Cat® dealer, you can prioritize savings and performance at the same time. Find the skid steer you're looking for with Cat Used: low hours, great condition, the right configuration and multiple price points to fit your budget.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Skid Steer Loaders
x
1,147 Search results for "Current filter"
Displaying: 121 - 144 Sort by: 
CAT 236D, 42,0002019
Commerce City, CO
2,073 hengine

See Details
CAT 262D, 61,2302018
Milford, MA
560 h Conditions

See Details
CAT 279D H2CB, 59,1002015
WA
1,848 hride control

See Details
CAT 259D C3H2, 41,5002017
Green Bay, WI
3,402 h Conditionsengine

See Details
CAT 299D2 OK, 67,0002018
Salem, IL
930 h Conditionsair conditionerepa labelproduct linklightingrops - enclosed

See Details
CAT 299D3 C3H3, 75,0002019
Salem, IL
1,564 h Conditionsair conditionerepa labelproduct linklightingrops - enclosed

See Details
CAT 272D3, 66,2502023
Cheyenne, WY
812 hride control

See Details
ASV RT120, 89,0002021
Grand Rapids, MI
1,015 h Conditionsair conditionerlightingrops - enclosedultra low sulfur diesel fuelpilot control

See Details
CAT 272D3, 60,0002022
Cheyenne, WY
1,249 hride control

See Details
CAT 259D A2Q, 39,9032018
Grand Rapids, MI
2,211 h Conditions

See Details
CAT 242D XPS, 34,0002016
Madison, WI
1,540 h Conditionsproduct linklightingultra low sulfur diesel fuelauxiliary hydraulics pressure - high pressurepilot control

See Details
CAT 299D3 C3H3, 63,5002020
Fenton, MO
2,734 h Conditionsair conditionerproduct linklightingrops - enclosedultra low sulfur diesel fuel

See Details
CAT 242D3, 38,9472020
Mesa, AZ
1,508 hride controlself leveling

See Details
CAT 289D3XPS2C, 77,1002021
Topeka Area, KS
1,135 hride control

See Details
CAT 299D3 OK, 79,5002020
Fenton, MO
1,415 h Conditionsair conditionerepa labelproduct linklightingrops - enclosed

See Details
CAT 262D, 26,0002014
Commerce City, CO
4,903 h

See Details
CAT 259D CA, 38,9492018
Apache Junction, AZ
4,001 h

See Details
CAT 226D3 HF, 49,9002021
Aurora, CO
897 h Conditionsride control

See Details
CAT 262D3 HF, 49,8002021
Austell, GA
1,491 h Conditionsropsair conditionerlightingultra low sulfur diesel fuelpilot control

See Details
CAT 279D C3H1, 38,5002014
Sturtevant, WI
3,277 h Conditionsengine

See Details
CAT 259D3 C3H2, 61,0002021
Fenton, MO
1,076 h Conditionsair conditionerepa labelproduct linklightingrops - enclosed

See Details
CAT 279D3 C3H2, 88,4002023
Salt Lake City, UT
992 h

See Details
CAT 289D3 C3H2, 63,0002020
Cedar City, UT
1,310 h

See Details
CAT 262D3, 65,6002021
Commerce City, CO
482 h Conditionsride control

See Details
Show more results

Skid Steer Loaders