Currently 17600 machines for sale
Quick Search

Used Skid Steer Loaders for Sale

Are you in the market for a used skid steer loader? We have the equipment you need. With used skid steer loaders from your Cat® dealer, you can prioritize savings and performance at the same time. Find the skid steer you're looking for with Cat Used: low hours, great condition, the right configuration and multiple price points to fit your budget.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Skid Steer Loaders
x
1,120 Search results for "Current filter"
Displaying: 97 - 120 Sort by: 
CAT 226D, 33,0002017
Fresno, CA
1,148 h

See Details
CAT 289D3, 75,0002020
Raleigh, NC
615 h Conditions

See Details
CAT 249D3, 56,0002021
Scarborough, ME
407 h Conditionsair conditionerproduct linklightingultra low sulfur diesel fuelpilot control

See Details
CAT 299D2XHP2C, 57,6002016
Manhattan, KS
3,188 h Conditionsair conditionerlightingrops - enclosedradio - am fm radioride control

See Details
CAT 236D HF, 24,0002017
Aurora, CO
4,679 h Conditions

See Details
CAT 236D3, 32,0002020
Grand Rapids, MI
1,594 h Conditions Special Offers Customer Value Agreementauxiliary hydraulics flow - high flowcoupler type - hydrauliclightingultra low sulfur diesel fuelrops - open

See Details
CAT 226D, 37,0002018
Selma, CA
925 h Conditionsauxiliary hydraulics flow - high flowcoupler type - mechanicalproduct linklightingultra low sulfur diesel fuel

See Details
CAT 279D3 XPS, 58,3382020
Mesa, AZ
2,701 h

See Details
CAT 259D3 C3H2, 67,7852019
Salt Lake City, UT
406 h

See Details
CAT 279D3 H3CB, 78,5002019
Bozeman, MT
1,806 h Conditionsengine

See Details
CASE SR210B, 43,0002020
Fenton, MO
438 h Conditionslightingrops - enclosedultra low sulfur diesel fuelauxiliary hydraulics pressure - high pressurepilot control

See Details
CAT 236D HF, 25,0002017
Aurora, CO
3,384 h Conditions

See Details
CAT 289D AHQB, 58,5002018
Shelby Twp., MI
1,895 h Conditionstier 1 compliantair conditionerlightingrops - enclosedultra low sulfur diesel fuel

See Details
CAT 262D, 35,0002019
Monroe, NJ
2,693 h Conditions2 speed travelair conditionerauxiliary hydraulics flow - standard flowcoupler type - hydraulicride control

See Details
CAT 262D, 51,9002019
Altoona, IA
321 h Conditions

See Details
CAT 259D, 42,0002017
Casper, WY
2,628 hride control

See Details
CAT 289D3 C3H2, 108,2002024
Salt Lake City, UT
49 h

See Details
CAT 289D AHQ, 37,0002014
Shelby Twp., MI
5,097 h Conditionslightingauxiliary hydraulics2 speed travelair conditionererops

See Details
CAT 262DSTD2CA, 40,2002016
Manhattan, KS
1,403 h

See Details
CAT 259D3STD2C, 79,0002023
Sedalia, MO
263 h Conditionsair conditionerproduct linklightingrops - enclosedradio - am fm radio

See Details
CAT 299D2 C3H3, 60,0002019
Madison, WI
2,606 h Conditionsengine

See Details
CAT 259D, 49,1822017
Mesa, AZ
2,073 h

See Details
CAT 299D3 XE, 105,0002022
Scott City, MO
1,001 h Conditionsair conditionerproduct linklightingrops - enclosedultra low sulfur diesel fuel

See Details
CAT 236D, 35,9002019
Shakopee, MN
2,662 h Conditions

See Details
Show more results

Skid Steer Loaders