Currently 17898 machines for sale
Quick Search

Used Skid Steer Loaders for Sale

Are you in the market for a used skid steer loader? We have the equipment you need. With used skid steer loaders from your Cat® dealer, you can prioritize savings and performance at the same time. Find the skid steer you're looking for with Cat Used: low hours, great condition, the right configuration and multiple price points to fit your budget.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Skid Steer Loaders
x
1,144 Search results for "Current filter"
Displaying: 1129 - 1144 Sort by: 
CAT 236DLRC, 41,5002017
Durango
1,238 h

See Details
CAT 236DLRC, 48,1002018
Parral
60 h

See Details
CAT 236DLRC, 47,6002018
Piedras Negras
489 h

See Details
CAT 236DLRC2014
Villahermosa
3,173 h

See Details
CAT 236DLRC, 42,5002017
Mexico
130 h

See Details
CAT 236DLRC, 42,5002017
Monterrey
679 h

See Details
CAT 236DLRC, 41,5002017
Delicias
1,150 h

See Details
CAT 236DLRC, 47,6002018
Cancun
400 h

See Details
CAT 236DLRC, 34,7002015
Cuernavaca
3,205 h

See Details
CAT 236DLRC, 42,5002017
Durango
710 h

See Details
CAT 236DLRC, 41,9002017
Juarez
946 h

See Details
CAT 242DLRC, 37,9002016
Juarez
896 h

See Details
CAT 246DLRC, 34,1002014
Cuauhtemoc
3,740 h

See Details
CAT 246DLRC, 36,4002015
Dolores
2,940 h

See Details
CAT 287C, 34,1002009
Delicias
3,465 h Specifications

See Details
CAT 242DLRC2018
Chetumal
150 h

See Details
CAT 242DLRC2018
Juarez

See Details
CAT 246DLRC2018
Chihuahua
220 h

See Details
CAT 262D, 59,9402019
Barcelona
2,379 h

See Details
Show more results

Skid Steer Loaders