Currently 18056 machines for sale
Quick Search

Used Skid Steer Loaders for Sale

Are you in the market for a used skid steer loader? We have the equipment you need. With used skid steer loaders from your Cat® dealer, you can prioritize savings and performance at the same time. Find the skid steer you're looking for with Cat Used: low hours, great condition, the right configuration and multiple price points to fit your budget.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Skid Steer Loaders
x
1,154 Search results for "Current filter"
Displaying: 1105 - 1128 Sort by: 
CAT 226B3LRC, 34,0002019
Hijuelas
171 h Conditionslightingproduct linkair conditionereropscoupler, hydraulic

See Details
CAT 279D, 48,2202017
Glinde
3,410 h

See Details
CAT 262D, 60,0072019
Madrid
1,674 h

See Details
CAT 262D, 35,6002018
Chihuahua
5,602 h

See Details
CAT 232B2, 5,235200911,982 h

See Details
CAT 239D, 44,4152015
San Juan
2,245 h Specifications

See Details
CAT 239D, 50,4002016
San Juan
1,275 h Specifications

See Details
CAT 239D, 51,4502016
San Juan
1,447 h Specifications

See Details
CAT 239D, 48,3002016
San Juan
717 h Specifications

See Details
CAT 239D, 54,6002017
San Juan
411 h Specifications

See Details
CAT 239D, 51,4502016
San Juan
933 h Specifications

See Details
CAT 239D, 54,6002017
San Juan
360 h Specifications

See Details
CAT 239D, 54,6002017
San Juan
233 h Specifications

See Details
CAT 236B, 28,8002013
Gomez Palacio
12,649 h Conditions Customer Value Agreement

See Details
CAT 239D, 49,3502016
San Juan
872 h Specifications

See Details
CAT 246DLRC, 30,0002015
Santiago
2,150 h

See Details
CAT 246DLRC, 35,1002014
Cuauhtemoc
1,183 h

See Details
CAT 246DLRC, 38,1002016
Laguna
1,650 h

See Details
CAT 246DLRC, 44,9002017
Pinos Altos
359 h

See Details
CAT 236DLRC, 37,8002016
Casas Grandes
1,390 h

See Details
CAT 236DLRC, 41,5002017
Delicias
1,236 h

See Details
CAT 242DLRC, 29,2002014
Chihuahua
1,670 h

See Details
CAT 246DLRC, 37,7002016
Juarez
3,746 h

See Details
CAT 246DLRC, 47,6002018
Mexico
322 h

See Details
Show more results

Skid Steer Loaders