Currently 17740 machines for sale
Quick Search

Used Skid Steer Loaders for Sale

Are you in the market for a used skid steer loader? We have the equipment you need. With used skid steer loaders from your Cat® dealer, you can prioritize savings and performance at the same time. Find the skid steer you're looking for with Cat Used: low hours, great condition, the right configuration and multiple price points to fit your budget.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Skid Steer Loaders
x
1,143 Search results for "Current filter"
Displaying: 1081 - 1104 Sort by: 
CAT 297D2, 62,5342018
Edmonton, AB
2,659 h

See Details
CAT 279D, 71,6232017
Smithers, BC
1,814 h

See Details
CAT 236D20162,484 h Specifications Conditions

See Details
CAT 236D2017136 h Specificationslightingair conditionereropsbucketbeacon

See Details
CAT 226D32021
Bekescsaba
450 h2 speed travelair conditionerauxiliary hydraulics flow - standard flowcoupler type - hydraulicheater / defroster

See Details
Bobcat S1502011
Cordoba
10,982 h

See Details
CAT 246D, 29,80020166,703 h Specificationslightingauxiliary hydraulicsam fm cd radioair conditionererops

See Details
CAT 226D, 26,00020164,814 h Specificationslightingauxiliary hydraulicsair conditionerelectric couplererops

See Details
CAT 246D, 24,90020154,490 h Specificationslightingam fm cd radioair conditionereropshydraulics, standard flow

See Details
CAT 242D32022
Clayton, VI
18 h

See Details
Bobcat 773, 11,6342004
Castlegar, BC
2,004 h

See Details
CAT 226D, 28,3582018
Calgary, AB
3,104 h

See Details
CAT 272D2, 41,8442017
Mackay, QL
3,963 h Customer Value Agreement2 speed travelair conditionercoupler type - hydraulicride controlfire extinguisher

See Details
CAT 226B3LRC, 34,0002019
Hijuelas
171 h Conditionslightingproduct linkair conditionereropscoupler, hydraulic

See Details
CAT 279D, 47,9842017
Glinde
3,410 h

See Details
CAT 262D, 59,7132019
Madrid
1,674 h

See Details
CAT 262D, 35,6002018
Chihuahua
5,602 h

See Details
CAT 232B2, 5,224200911,982 h

See Details
CAT 239D, 44,4152015
San Juan
2,245 h Specifications

See Details
CAT 239D, 50,4002016
San Juan
1,275 h Specifications

See Details
CAT 239D, 51,4502016
San Juan
1,447 h Specifications

See Details
CAT 239D, 48,3002016
San Juan
717 h Specifications

See Details
CAT 239D, 54,6002017
San Juan
411 h Specifications

See Details
CAT 239D, 51,4502016
San Juan
933 h Specifications

See Details
Show more results

Skid Steer Loaders