Currently 17745 machines for sale
Quick Search

Used Skid Steer Loaders for Sale

Are you in the market for a used skid steer loader? We have the equipment you need. With used skid steer loaders from your Cat® dealer, you can prioritize savings and performance at the same time. Find the skid steer you're looking for with Cat Used: low hours, great condition, the right configuration and multiple price points to fit your budget.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Skid Steer Loaders
x
1,155 Search results for "Current filter"
Displaying: 1033 - 1056 Sort by: 
CAT 216B3, 31,50020222,719 h Cat Certified Used Conditions

See Details
CAT 246 D, 46,5562019
Adelaide, SA
1,352 h Cat Certified Used Conditions Special Offers Customer Value Agreementam fm radiolightingproduct linkauxiliary hydraulics2 speed travel

See Details
CAT 262D3, 57,6172020
Edmonton, AB
3,298 h Cat Certified Used

See Details
CAT 262D20192,375 h Cat Certified Used

See Details
CAT 216B3LRC, 32,0002022791 h Cat Certified Used Conditions

See Details
CAT 216B3LRC, 31,50020221,212 h Cat Certified Used Conditions

See Details
CAT 226D, 30,1812019
Brisbane, QL
2,459 h Cat Certified Used Customer Value Agreementair conditionercoupler type - hydraulicride controlfire extinguisherself leveling

See Details
CAT 236D3, 35,4402020
Stoney Creek, ON
2,752 h Dealer Certified Conditionslightingproduct linkauxiliary hydraulicsultra low sulfur diesel fuelerops

See Details
CAT 262D3, 68,7782023
Edmonton, AB
254 h

See Details
CAT 226B3, 25,6862011
Sydney, NSW
2,665 h Conditionsair conditionerauxiliary hydraulics flow - standard flowcoupler type - mechanicallightingrops - enclosed

See Details
Bobcat S555, 38,2302018
Cranbrook, BC
1,031 h

See Details
CAT 236DLRC, 38,0002017
Coquimbo
2,101 h Conditionsair conditionerproduct linklightingrops - enclosedpilot control

See Details
CAT 289D XPS, 53,2692018
Grande Prairie, AB
3,826 h

See Details
CAT 289D3, 57,2552020
Prince George, BC
3,365 h

See Details
CAT 259D32021
Saskatoon, SK
114 h

See Details
CAT 246D, 49,6092015
Cranbrook, BC
1,008 h

See Details
ASV RT75 HD, 54,5832017
Adelaide, SA
780 h Conditionsair conditionerlightingrops - enclosedbeaconradio - am fm radio

See Details
CAT 259D, 35,5122017
Calgary, AB
3,790 h

See Details
CAT 252B, 21,3802009
Calgary, AB
5,477 h

See Details
CAT 236D, 30,8022014
Grande Prairie, AB
1,000 h

See Details
CASE TV370B2021
Tisdale, SK
842 h

See Details
CAT 262D2014
Saskatoon, SK
4,425 h

See Details
CAT 259D32019
Saskatoon, SK
536 h

See Details
CAT 252B, 21,3802008
Calgary, AB
6,078 h

See Details
Show more results

Skid Steer Loaders