Currently 17966 machines for sale
Quick Search

Used Skid Steer Loaders for Sale

Are you in the market for a used skid steer loader? We have the equipment you need. With used skid steer loaders from your Cat® dealer, you can prioritize savings and performance at the same time. Find the skid steer you're looking for with Cat Used: low hours, great condition, the right configuration and multiple price points to fit your budget.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Skid Steer Loaders
x
1,152 Search results for "Current filter"
Displaying: 1009 - 1032 Sort by: 
Bobcat T595 CTL, 73,0002022
Salt Lake City, UT
20 h

See Details
CAT 279D C3-H2, 59,0002015
Salt Lake City, UT
1,578 h

See Details
CAT 272D, 43,5002014
Brighton, CO
2,106 h Conditions

See Details
CAT 259D32022
Hayden, ID
692 hride control

See Details
CAT 262D C3 HF, 53,0002019
Salt Lake City, UT
1,720 h

See Details
CAT 259D32022
Pocatello, ID
418 hride control

See Details
CAT 279D, 38,9502017
Nitro, WV
2,756 h

See Details
Kubota SVL90-22013
San Leandro, CA
1,404 h

See Details
Bobcat BOB S6502012
Lewiston, ID
1 h

See Details
CAT WORK TOOLS (NON-SERIALIZED) SSL 68 GPBKT2015
Grand Rapids, MI

See Details
CAT 226D H2CB, 27,8002016
Fairbanks, AK
6,036 h

See Details
CAT 239D H2CN, 39,0002017
Yakima, WA
1,382 hride control

See Details
CAT 236D H2CB, 39,9002017
Monroe, WA
1,819 h

See Details
CAT 299D22016
Pocatello, ID

See Details
CAT 259D, 81,5002019
Pocatello, ID
198 hride control

See Details
CAT 299D22018
Pocatello, ID
2,157 hride control

See Details
CAT 259D, 50,0002017
Missoula, MT
3,298 hengineride control

See Details
CAT 299D2014
Meridian, ID
2,372 h

See Details
CAT 246D2018
Redding, CA
2,066 h

See Details
CAT 226D2018
Santa Rosa, CA
1,908 h

See Details
CAT 299D3XE2019
Santa Rosa, CA
1,725 h

See Details
CAT 289D2016
San Leandro, CA
2,953 h

See Details
CAT 279D, 38,8882018
Pikeville, KY
2,918 h

See Details
CAT WORK TOOLS (NON-SERIALIZED) 242D3 FENDERS, 1,5002020
Grand Rapids, MI

See Details
Show more results

Skid Steer Loaders