Currently 17953 machines for sale
Quick Search

Used Skid Steer Loaders for Sale

Are you in the market for a used skid steer loader? We have the equipment you need. With used skid steer loaders from your Cat® dealer, you can prioritize savings and performance at the same time. Find the skid steer you're looking for with Cat Used: low hours, great condition, the right configuration and multiple price points to fit your budget.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Skid Steer Loaders
x
1,143 Search results for "Current filter"
Displaying: 985 - 1008 Sort by: 
CAT 259D3 C3H2, 70,0002023
Fenton, MO
622 h Conditionsair conditionerproduct linklightingrops - enclosedultra low sulfur diesel fuel

See Details
CAT 299D3 C3H3, 74,0002020
Madison, WI
1,434 h Conditionsair conditionerproduct linklightingrops - enclosedultra low sulfur diesel fuel

See Details
CAT 289D3 C3H2, 76,0002021
Salt Lake City, UT
2,022 h

See Details
CAT 242D C1H3, 31,0002015
Madison, WI
1,881 h Conditionsproduct linklightingultra low sulfur diesel fuelpilot controlcombined hydraulics - two way

See Details
CAT 299D3 OK, 84,5002020
Madison, WI
436 h Conditionsair conditionerepa labelproduct linklightingrops - enclosed

See Details
CAT 226D3, 36,7502022
Doniphan, NE
1,911 h Conditionsair conditionerproduct linklightingradio - am fm radioride control

See Details
CAT 289D3 C3H2, 82,0002022
Milwaukee, WI
585 h Conditionsair conditionerproduct linklightingrops - enclosedultra low sulfur diesel fuel

See Details
CAT 299D XHP, 62,0002014
Madison, WI
1,856 h Conditionsengine

See Details
CAT 299D3 OK, 77,5002020
Madison, WI
1,185 h Conditionsair conditionerproduct linklightingrops - enclosedultra low sulfur diesel fuel

See Details
CAT 259D C3H2, 46,0002019
Madison, WI
2,875 h Conditionsengine

See Details
CAT 262D3XPS2C, 77,1002022
Olathe, KS
1,082 hride control

See Details
CAT 242D C1H3, 31,0002015
Madison, WI
1,781 h Conditionsproduct linklightingultra low sulfur diesel fuelauxiliary hydraulics pressure - high pressurepilot control

See Details
QA72, 16,0002013
Mount Vernon, WA
1 h

See Details
CAT 262C2, 39,0002013
Brighton, CO
1,325 h

See Details
Kubota MANUFACTURING OF AMERICA SVL97-2, 75,0002022
Newington, CT
3,200 h

See Details
Bobcat T595 CTL, 73,0002022
Salt Lake City, UT
20 h

See Details
CAT 279D C3-H2, 59,0002015
Salt Lake City, UT
1,578 h

See Details
CAT 272D, 43,5002014
Brighton, CO
2,106 h Conditions

See Details
CAT 259D32022
Hayden, ID
692 hride control

See Details
CAT 262D C3 HF, 53,0002019
Salt Lake City, UT
1,720 h

See Details
CAT 259D32022
Pocatello, ID
418 hride control

See Details
CAT 279D, 38,9502017
Nitro, WV
2,756 h

See Details
Kubota SVL90-22013
San Leandro, CA
1,404 h

See Details
Bobcat BOB S6502012
Lewiston, ID
1 h

See Details
Show more results

Skid Steer Loaders