Currently 17958 machines for sale
Quick Search

Used Skid Steer Loaders for Sale

Are you in the market for a used skid steer loader? We have the equipment you need. With used skid steer loaders from your Cat® dealer, you can prioritize savings and performance at the same time. Find the skid steer you're looking for with Cat Used: low hours, great condition, the right configuration and multiple price points to fit your budget.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Skid Steer Loaders
x
1,149 Search results for "Current filter"
Displaying: 73 - 96 Sort by: 
CAT 236D, 32,5002016
Albuquerque, NM
2,055 hengine

See Details
CAT 246D3, 54,0002022
Grand Junction, CO
1,510 hengineride control

See Details
CAT 246D3, 54,0002020
Grand Junction, CO
1,323 hengineride control

See Details
CAT 257D, 43,0002019
Call For Additional Info, PA
453 h Conditionslightingrops - openbucketself leveling2 speed travel

See Details
CAT 242D, 37,0002015
Monroe, NJ
176 h Conditions2 speed travelair conditionerauxiliary hydraulics flow - standard flowcoupler type - electricride control

See Details
John Deere & CO. 330G, 30,0002018
Monroe, NJ
3,337 h Conditionsam fm radiolightingauxiliary hydraulics2 speed travelair conditioner

See Details
CAT 236D, 32,5002016
Commerce City, CO
2,188 hengine

See Details
CAT 272D2, 41,5002017
Monroe, NJ
1,506 h Conditions2 speed travelair conditionerauxiliary hydraulics flow - high flowcoupler type - hydraulicride control

See Details
CAT 259D3 C3H2, 69,0002023
Salina, UT
1,289 h

See Details
CAT 262D, 28,5002014
Monroe, NJ
2,371 h Conditions2 speed travelair conditionerauxiliary hydraulics flow - high flowcoupler type - electricride control

See Details
CAT 262D, 44,0002017
Windsor, CO
2,770 hengine

See Details
CAT 239D CA, 46,2312019
Phoenix, AZ
1,659 h

See Details
CAT 259D, 52,6312016
Tucson, AZ
656 hself leveling2 speed travel

See Details
CAT 259D3, 51,8152020
Phoenix, AZ
2,020 h

See Details
CAT 259D3 C3H2, 67,7852019
Salt Lake City, UT
657 h

See Details
CAT 236D C3 2S, 32,0002015
Salt Lake City, UT
1,215 h

See Details
CAT 236D3 C3H2, 70,8002023
Lindon, UT
1,448 h

See Details
CAT 259D3 C3H2, 67,2002020
Negaunee, MI
660 h Conditionsropsair conditionerauxiliary hydraulics pressureepa labelproduct link

See Details
CAT 299D3 C3H3, 65,0002020
Fenton, MO
2,340 h Conditionsair conditionerproduct linklightingrops - enclosedultra low sulfur diesel fuel

See Details
CAT 299D3, 126,2002024
Rock Springs, WY
6 hride control

See Details
CAT 262C2, 41,7002013
Brighton, CO
1,276 h

See Details
CAT 279D3 C3H2, 75,0002022
Vernal, UT
1,708 h

See Details
CAT 299D3 XE, 76,0002020
Eau Claire, WI
2,762 h Conditionsropsair conditionerauxiliary hydraulics pressureepa labelproduct link

See Details
CAT 279D C3H1, 39,5002014
Columbia, MO
2,765 h Conditionsengine

See Details
Show more results

Skid Steer Loaders