Currently 17757 machines for sale
Quick Search

Used Skid Steer Loaders for Sale

Are you in the market for a used skid steer loader? We have the equipment you need. With used skid steer loaders from your Cat® dealer, you can prioritize savings and performance at the same time. Find the skid steer you're looking for with Cat Used: low hours, great condition, the right configuration and multiple price points to fit your budget.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Skid Steer Loaders
x
1,144 Search results for "Current filter"
Displaying: 865 - 888 Sort by: 
CAT 236D3 C3H2, 53,5002021
Salt Lake City, UT
3,079 h

See Details
CAT 299D2 XHP, 73,5002016
Jeffersonville, IN
2,472 h Specificationsconversion arrangementcounterweight,machine,externaldoor, cab, polycarbonatefilm, ride control, ansifilm, self level, ansi

See Details
CAT 262D, 50,0002017
Grand Junction, CO
1,721 h Conditions

See Details
CAT 226D3 C1H2, 46,5002022
Lindon, UT
339 h

See Details
CAT 272D3 C3H2, 89,4002023
Salt Lake City, UT
9 h

See Details
CAT 239D3 C3H2, 77,4002023
Salt Lake City, UT
198 h

See Details
MISCELLANEOUS MFGRS BKSSLGP68S, 1,000
Wichita, KS

See Details
CAT 272D2, 49,5002015
Winchester, VA
1,997 h Conditions2 speed travelair conditionerauxiliary hydraulics flowcoupler type - electricradio

See Details
CAT 239D3 C3H2, 77,4002023
Vernal, UT
15 h

See Details
CAT 262D3, 47,5002020
Monroe, NJ
1,019 h Conditionsair conditionerauxiliary hydraulics flowcoupler type - hydraulicepa labelproduct link

See Details
CAT 299D2, 62,0002018
Fresno, CA
2,539 h Conditionsproduct linkultra low sulfur diesel fuel2 speed travelheater / defrosterself leveling

See Details
CAT 279D, 40,0002019
Lexington, KY
2,795 h

See Details
CAT 289D3 C3H2, 104,5002023
Salt Lake City, UT
520 h

See Details
CAT 279D3 C3HF, 96,3002022
Lindon, UT
587 h

See Details
CAT 279D3 C3HF, 94,4002022
Hurricane, UT
582 h

See Details
CAT 279D3 C3H2, 78,6002022
Salt Lake City, UT
1,776 h

See Details
CAT 246D, 37,4002019
Oklahoma City, OK
3,517 h

See Details
CAT 246D3 C3H2, 75,3002023
Salt Lake City, UT
352 h

See Details
New Holland TV-450, 51,7002019
Rockford, IL
1,920 h2 speed travelair conditionerauxiliary hydraulics flow - high flowbucketrops - enclosed

See Details
CAT 279D3 C3H2, 100,8502023
Vernal, UT
1,693 h

See Details
John Deere 333G, 53,9002018
Ft Wayne, IN
1,865 h Conditionsam fm radiolightingauxiliary hydraulics2 speed travelair conditioner

See Details
CAT 259D C1-H2, 42,0002018
Salt Lake City, UT
1,542 h

See Details
CAT 259D, 43,6002018
Pikeville, KY
2,847 h Specifications

See Details
CAT 259D3 C3H2, 91,3002023
Ogden, UT
185 h

See Details
Show more results

Skid Steer Loaders