Currently 17605 machines for sale
Quick Search

Used Skid Steer Loaders for Sale

Are you in the market for a used skid steer loader? We have the equipment you need. With used skid steer loaders from your Cat® dealer, you can prioritize savings and performance at the same time. Find the skid steer you're looking for with Cat Used: low hours, great condition, the right configuration and multiple price points to fit your budget.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Skid Steer Loaders
x
1,122 Search results for "Current filter"
Displaying: 817 - 840 Sort by: 
CAT 279D, 68,0682017
Parkersburg, WV
2,800 h

See Details
CAT 279D, 83,8732019
Evansville, IN
2,138 h

See Details
CAT 259D, 52,0002018
Fresno, CA
2,481 h Conditionsride control

See Details
CAT 259D, 64,5002018
Selma, CA
1,468 h Conditions2 speed travelair conditionerauxiliary hydraulics flow - standard flowride controlradio - bluetooth

See Details
CAT 299D2 AIRH, 37,5002015
Mokena, IL
4,047 h2 speed travelair conditionerbucketelectric couplererops

See Details
CAT 259D3 C3H2, 75,0002022
Salt Lake City, UT
479 h

See Details
CAT 236D3 C3H2, 70,8002023
Salt Lake City, UT
212 h

See Details
CAT 259D, 65,0002019
City Of Industry, CA
1,822 hride control

See Details
CAT 262D, 53,0002019
Baltimore Co., MD
158 h Conditionsam fm radiolightingproduct linkauxiliary hydraulicsultra low sulfur diesel fuel

See Details
CAT 239D, 45,0002018
City Of Industry, CA
1,498 h

See Details
CAT 236D3 C3H2, 70,8002023
Salt Lake City, UT
41 h

See Details
CAT 289D, 56,0002018
City Of Industry, CA
1,992 hride control

See Details
CAT 239D, 60,0002022
City Of Industry, CA
223 h

See Details
CAT 279D C3-H2, 58,0002018
Salt Lake City, UT
2,810 h

See Details
Manitou BF S.A. 1650R, 36,0002021
City Of Industry, CA
75 h

See Details
CAT 299D3 C3H2, 74,5002021
Oklahoma City, OK
524 h

See Details
CAT 279D3 C3HF, 100,5002023
Ogden, UT
309 h

See Details
CAT 299D2, 45,1502016
Oklahoma City, OK
4,080 h

See Details
CAT 272D3 C1H2, 82,5002023
Ogden, UT
119 h

See Details
CAT 246D, 47,5002018
Windsor, CO
2,045 h Conditionsengine

See Details
CAT 259D3 C3HF, 73,5002023
Lindon, UT
986 h

See Details
CAT 239D3 C1H2, 70,4002023
Salt Lake City, UT
65 h

See Details
CAT 246D3 C3H2, 58,0002023
Salt Lake City, UT
1,832 h

See Details
CAT 279D, 37,5002015
Hammond, IN
3,467 h Specifications

See Details
Show more results

Skid Steer Loaders