Currently 17799 machines for sale
Quick Search

Used Skid Steer Loaders for Sale

Are you in the market for a used skid steer loader? We have the equipment you need. With used skid steer loaders from your Cat® dealer, you can prioritize savings and performance at the same time. Find the skid steer you're looking for with Cat Used: low hours, great condition, the right configuration and multiple price points to fit your budget.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Skid Steer Loaders
x
1,149 Search results for "Current filter"
Displaying: 793 - 816 Sort by: 
CAT 272D3 C3H2, 89,4002023
Salt Lake City, UT
5 h

See Details
CAT 299D3 OK, 88,5002022
Springfield, MO
711 h Conditions

See Details
Bobcat S590, 28,8002015
Shakopee, MN
2,562 h Conditions

See Details
CAT 299D3XE, 125,0002021
Stockton, CA
865 h Conditions2 speed travelair conditionerauxiliary hydraulics flow - high flowride controlradio - bluetooth

See Details
CAT 299D3 HF, 87,5002022
Pleasant Grove, CA
1,451 h Conditions2 speed travelair conditionerauxiliary hydraulics flow - high flowbucketcoupler type - hydraulic

See Details
CAT 299D3, 140,0002022
Pleasant Grove, CA
465 h Conditions2 speed travelair conditionerauxiliary hydraulics flow - standard flowbucketself leveling

See Details
Bobcat S590, 43,0002013
Bismarck, ND
1,445 h Conditionsrops - enclosedride controlself levelingcoupler type - hydraulic2 speed travel

See Details
CAT 279D3 C3HF, 108,3402024
Salt Lake City, UT
6 h

See Details
CAT 259D, 35,4002018
Pikeville, KY
3,392 h Specifications

See Details
CAT 249D, 42,0002017
Fresno, CA
1,630 h Conditionsride control

See Details
CAT 239D3 C1H2, 70,4002023
Salt Lake City, UT
74 h

See Details
CAT 246D3 C3H2, 55,5002023
Ely, NV
1,518 h

See Details
CAT 239D3 C1H2, 70,4002023
Moab, UT
115 h

See Details
CASE SV280B, 31,0002021
Tulsa, OK
4,072 h

See Details
New Holland L555, 8,0001987
Shakopee, MN
2,467 h

See Details
CAT 262D, 30,0002017
Amarillo, TX
3,264 h Conditions

See Details
Thomas 1700A, 19,000
Lexington, KY
6,668 h Conditionslightingauxiliary hydraulicshydraulics, standard flowpilot controlhand and foot control

See Details
CAT 259D, 40,400
Nitro, WV
2,540 h Specifications

See Details
CAT 279D3 C3H2, 82,6002022
Salina, UT
1,168 h

See Details
CAT 289D, 52,6312017
Fresno, CA
2,763 h Conditions

See Details
CAT 279D, 50,4002019
Lubbock, TX
2,612 hride control

See Details
CAT 299D2, 77,0002019
Nitro, WV
1 h

See Details
CAT 257D, 42,2202015
Brownfield, TX
2,828 h Conditions

See Details
CAT 259D, 58,5002018
City Of Industry, CA
1,859 hride control

See Details
Show more results

Skid Steer Loaders