Currently 17964 machines for sale
Quick Search

Used Skid Steer Loaders for Sale

Are you in the market for a used skid steer loader? We have the equipment you need. With used skid steer loaders from your Cat® dealer, you can prioritize savings and performance at the same time. Find the skid steer you're looking for with Cat Used: low hours, great condition, the right configuration and multiple price points to fit your budget.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Skid Steer Loaders
x
1,150 Search results for "Current filter"
Displaying: 721 - 744 Sort by: 
CAT 299D3, 67,5002021
Omaha, NE
2,835 h Conditionsam fm radiolightingproduct linkauxiliary hydraulicsair conditioner

See Details
CAT 272D, 73,8002018
Williston, ND
1,803 h Specificationsbucketengine

See Details
CAT 242D3, 72,2002023
Casper, WY
34 hride control

See Details
CAT 262D, 38,7502019
Casper, WY
2,675 h

See Details
CAT 289D3 H2CB, 99,9002021
Bozeman, MT
485 h Conditionsride control

See Details
CAT MULTI V PLOW, 7,9602022
Palmer, AK
1 h

See Details
CAT 236D3 H2CB, 56,9002022
Billings, MT
Conditionsbucketride control

See Details
CAT 226D3 C3H2, 61,9002023
Hurricane, UT
280 h

See Details
CAT 249D3 C3H2, 68,5002022
Lindon, UT
322 h

See Details
CAT 226D3 C3H2, 62,1002023
Salt Lake City, UT
594 h

See Details
CAT 226D3 C3H2, 58,8002022
Hurricane, UT
1,672 h

See Details
CAT 299D3 H2CB, 89,9002021
Great Falls, MT
1,635 hride control

See Details
CAT 299D2 OK, 66,0002018
Springfield, MO
1,283 h Conditions

See Details
CAT 299D3 C3H3, 81,0002019
Madison, WI
1,966 h Conditions

See Details
CAT 226D3 C3H2, 58,8002022
Hurricane, UT
2,716 h

See Details
CAT 246D3 C3H2, 73,5002023
Salt Lake City, UT
1,529 h

See Details
CAT 289D C3H2, 60,0002018
Madison, WI
1,964 h Conditionsengine

See Details
CAT 259D32022
Meridian, ID
130 h

See Details
CAT 299D2 OK, 68,0002019
Fenton, MO
2,066 h Conditions

See Details
CAT 299D3 XE, 99,0002020
Fenton, MO
1,235 h Conditions

See Details
CAT 289D3 C3H2, 93,7002023
Salt Lake City, UT
682 h

See Details
CAT 289D3 C3HF, 109,4002023
Hurricane, UT
376 h

See Details
CAT 299D3XE, 138,5002020
Elk Grove, CA
557 h Conditions2 speed travelair conditionerauxiliary hydraulics flow - high flowride controlradio - bluetooth

See Details
CAT 279D3 C3HF, 97,7002022
Salt Lake City, UT
658 h

See Details
Show more results

Skid Steer Loaders