Currently 18037 machines for sale
Quick Search

Used Skid Steer Loaders for Sale

Are you in the market for a used skid steer loader? We have the equipment you need. With used skid steer loaders from your Cat® dealer, you can prioritize savings and performance at the same time. Find the skid steer you're looking for with Cat Used: low hours, great condition, the right configuration and multiple price points to fit your budget.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Skid Steer Loaders
x
1,153 Search results for "Current filter"
Displaying: 697 - 720 Sort by: 
CAT 289D3 C3H2, 99,6002023
Salt Lake City, UT
1,193 h

See Details
CAT 259D3 H2CB, 79,9002023
Billings, MT
402 h Conditionsride control

See Details
CAT 262D, 49,5002019
Monroe, NJ
1,426 h Conditionsair conditionerauxiliary hydraulics flowcoupler type - hydraulicepa labelproduct link

See Details
Bobcat S550, 40,0892019
Batavia, NY
344 h Conditionsauxiliary hydraulics pressureepa labellightingultra low sulfur diesel fuelrops - open

See Details
CAT 272D2, 39,9002019
Cheyenne, WY
2,028 h

See Details
CAT 279D3 C3H2, 90,0002021
Salt Lake City, UT
416 h

See Details
CAT 259D3, 89,9002023
Cheyenne, WY
1,604 hride control

See Details
CAT 236D3, 51,9342020
Scarborough, ME
1,820 h Conditionstier 2 complianttier 1 compliantair conditionerproduct linklighting

See Details
CAT 279D3, 79,5002023
Rock Springs, WY
427 hride control

See Details
CAT 236D3, 34,0002021
Grand Rapids, MI
1,776 h Conditions Special Offers Customer Value Agreementair conditionerproduct linklightingrops - enclosedultra low sulfur diesel fuel

See Details
CAT 289D3 C3H2, 99,6002023
Salt Lake City, UT
1,076 h

See Details
CAT 242D3, 31,9002021
Shakopee, MN
3,308 h Conditions

See Details
CAT 279D3 C3H2, 95,8002022
Salt Lake City, UT
220 h

See Details
CAT 262D3 HF, 82,5002022
Vacaville, CA
454 h Conditions2 speed travelair conditionerauxiliary hydraulicscoupler, hydraulichigh flow hydraulics

See Details
John Deere & CO. 332D, 22,8002010
Shakopee, MN
3,920 h Conditions

See Details
CAT 262D, 53,0002019
Hoople, ND
1,548 h

See Details
CAT 259D HF, 67,5002019
Stockton, CA
236 h Conditions2 speed travelauxiliary hydraulics flow - high flowbucketride controlrops - enclosed

See Details
CAT 299D3 HF, 105,0002021
Pleasant Grove, CA
822 h Conditions2 speed travelair conditionerauxiliary hydraulics flow - high flowride controlradio - bluetooth

See Details
CAT 226D3 C1H2, 45,0002022
Hurricane, UT
541 h

See Details
CAT 262D3 HF, 72,5002022
Pleasant Grove, CA
382 h Conditions2 speed travelair conditionerauxiliary hydraulics flow - high flowcoupler type - hydraulicride control

See Details
CAT 299D3 HF, 140,0002023
Stockton, CA
211 h Conditions2 speed travelair conditionerauxiliary hydraulics flow - high flowbucketcoupler type - hydraulic

See Details
CAT 226D3 C3H2, 58,8002022
Salt Lake City, UT
1,855 h

See Details
CAT 299D3 C3H3, 90,0002022
Fenton, MO
726 h Conditions

See Details
CAT 299D3 C3HF, 125,3002023
Salt Lake City, UT
762 h

See Details
Show more results

Skid Steer Loaders