Currently 18049 machines for sale
Quick Search

Used Skid Steer Loaders for Sale

Are you in the market for a used skid steer loader? We have the equipment you need. With used skid steer loaders from your Cat® dealer, you can prioritize savings and performance at the same time. Find the skid steer you're looking for with Cat Used: low hours, great condition, the right configuration and multiple price points to fit your budget.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Skid Steer Loaders
x
1,157 Search results for "Current filter"
Displaying: 49 - 72 Sort by: 
CAT 249D, 29,0002018
Lavergne Rental, TN
1,926 h Dealer Certified Conditionslightinghand and foot controlrops - openfire extinguisherauxiliary hydraulics flow - standard flow

See Details
CAT 259D, 46,5002019
Green Bay, WI
2,539 h Conditionsair conditionerproduct linklightingrops - enclosedultra low sulfur diesel fuel

See Details
CAT 259D3 C3H2, 52,0002021
Foristell, MO
2,512 h Conditionsair conditionerproduct linklightingrops - enclosedultra low sulfur diesel fuel

See Details
CAT 299D CAB, 92,4002023
Waco, TX
82 h2 speed travelair conditionerlightingrops - enclosedbucket

See Details
CAT 242D3, 27,5042022
Grand Rapids, MI
3,359 h Conditionsair conditionerepa labelproduct linklightingrops - enclosed

See Details
CAT 262D32020
City Of Industry, CA
979 hride control

See Details
CAT 262D3 C3H2, 49,0002020
Madison, WI
2,166 h Conditionsride control

See Details
CAT 272D C3H2, 54,0002016
Eau Claire, WI
709 h Conditionsengine

See Details
CAT 242D, 48,0002016
Wausau, WI
750 h Conditionsair conditionerproduct linklightingrops - enclosedultra low sulfur diesel fuel

See Details
CAT 259D3 C3H2, 51,0002021
Eau Claire, WI
2,392 h Conditionsair conditionerproduct linklightingrops - enclosedultra low sulfur diesel fuel

See Details
CAT 259D3, 50,0002020
Eau Claire, WI
2,508 h Conditionsair conditionerproduct linklightingrops - enclosedultra low sulfur diesel fuel

See Details
CAT 259D C3H2, 53,0002019
Sturtevant, WI
1,417 h Conditionsengine

See Details
CAT 279DSTD2CA, 39,9002016
Olathe, KS
2,851 h

See Details
CAT 262D, 56,0002019
Fargo, ND
1,715 h Conditionsride control

See Details
CAT 259D, 50,0002018
Wausau, WI
1,295 h Conditionsair conditionerproduct linklightingrops - enclosedultra low sulfur diesel fuel

See Details
CAT 259D C3H2, 55,0002019
Joplin, MO
1,590 h Conditionsam fm radiolightingauxiliary hydraulicsultra low sulfur diesel fuel2 speed travel

See Details
CAT 259D3 C3H2, 56,0002020
Green Bay, WI
1,760 h Conditionsair conditionerproduct linklightingrops - enclosedultra low sulfur diesel fuel

See Details
Ford / New Holland L220, 23,0002011
Sioux Falls, SD
1,790 h Conditionsradio2 speed travel

See Details
CAT 279D, 36,8002015
Kalispell, MT
2,778 h

See Details
CAT 299D2 OK, 68,5002019
Superior, WI
1,798 h Conditionsengine

See Details
CAT 299D2 C3H3, 76,0002019
Fenton, MO
1,977 h Conditions

See Details
CAT 259D3 C3H2, 63,0002021
Fenton, MO
1,079 h Conditionsair conditionerepa labelproduct linklightingrops - enclosed

See Details
CAT 259D3 C3H2, 59,0002022
Green Bay, WI
1,222 h Conditionsair conditionerproduct linklightingrops - enclosedultra low sulfur diesel fuel

See Details
CAT 259D3 C3H2, 60,0002021
Madison, WI
1,069 h Conditionsair conditionerproduct linklightingrops - enclosedultra low sulfur diesel fuel

See Details
Show more results

Skid Steer Loaders