Currently 18013 machines for sale
Quick Search

Used Skid Steer Loaders for Sale

Are you in the market for a used skid steer loader? We have the equipment you need. With used skid steer loaders from your Cat® dealer, you can prioritize savings and performance at the same time. Find the skid steer you're looking for with Cat Used: low hours, great condition, the right configuration and multiple price points to fit your budget.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Skid Steer Loaders
x
1,143 Search results for "Current filter"
Displaying: 673 - 696 Sort by: 
CAT 277D, 52,0002015
Milwaukee, WI
1,452 h Conditionsbucket

See Details
Bobcat T650, 40,0002018
Fenton, MO
2,760 h Conditionsauxiliary hydraulics2 speed travelself levelingcoupler, hydraulichand and foot control

See Details
CAT 272C XPS, 34,0002012
Milwaukee, WI
3,149 h Conditions

See Details
Bobcat T595, 54,9422018
North Syracuse, NY
1,861 hair conditionerauxiliary hydraulics pressureepa labelproduct linklighting

See Details
CAT 299D2 OK, 70,0002017
Madison, WI
1,670 h Conditionsengine

See Details
CAT 226B3, 21,5002012
Monroe, NJ
2,578 h Conditionsair conditionerauxiliary hydraulics flow - standard flowcoupler type - hydraulicheater / defrosterlighting

See Details
Gehl R190, 16,7002014
Shakopee, MN
4,155 h Conditionsbucketradio

See Details
Bobcat T595, 54,9422018
Syracuse, NY
1,738 hepa labellightingrops - enclosedultra low sulfur diesel fuelpilot control

See Details
CAT 242B, 30,0002005
Bozeman, MT
2,500 h

See Details
CAT 242D3, 60,2732020
Scarborough, ME
493 h Conditionsair conditionerepa labelproduct linklightingultra low sulfur diesel fuel

See Details
CAT 259D3 H2CB, 79,9002023
Billings, MT
637 h Conditionsride control

See Details
CAT 289D3 C3H2, 99,6002023
Salt Lake City, UT
1,193 h

See Details
CAT 259D3 H2CB, 79,9002023
Billings, MT
402 h Conditionsride control

See Details
CAT 262D, 49,5002019
Monroe, NJ
1,426 h Conditionsair conditionerauxiliary hydraulics flowcoupler type - hydraulicepa labelproduct link

See Details
Bobcat S550, 40,0892019
Batavia, NY
344 h Conditionsauxiliary hydraulics pressureepa labellightingultra low sulfur diesel fuelrops - open

See Details
CAT 272D2, 39,9002019
Cheyenne, WY
2,028 h

See Details
CAT 279D3 C3H2, 90,0002021
Salt Lake City, UT
412 h

See Details
CAT 259D3, 89,9002023
Cheyenne, WY
1,604 hride control

See Details
CAT 236D3, 51,9342020
Scarborough, ME
1,820 h Conditionstier 2 complianttier 1 compliantair conditionerproduct linklighting

See Details
CAT 279D3, 79,5002023
Rock Springs, WY
427 hride control

See Details
CAT 236D3, 34,0002021
Grand Rapids, MI
1,776 h Conditions Special Offers Customer Value Agreementair conditionerproduct linklightingrops - enclosedultra low sulfur diesel fuel

See Details
CAT 289D3 C3H2, 99,6002023
Salt Lake City, UT
1,076 h

See Details
CAT 242D3, 31,9002021
Shakopee, MN
3,308 h Conditions

See Details
CAT 279D3 C3H2, 95,8002022
Salt Lake City, UT
220 h

See Details
Show more results

Skid Steer Loaders