Currently 17635 machines for sale
Quick Search

Used Skid Steer Loaders for Sale

Are you in the market for a used skid steer loader? We have the equipment you need. With used skid steer loaders from your Cat® dealer, you can prioritize savings and performance at the same time. Find the skid steer you're looking for with Cat Used: low hours, great condition, the right configuration and multiple price points to fit your budget.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Skid Steer Loaders
x
1,124 Search results for "Current filter"
Displaying: 577 - 600 Sort by: 
CAT 299D3XE, 155,0002023
Kalispell, MT
92 h

See Details
CAT 299D3 H3CB, 115,9002021
Great Falls, MT
bucketride control

See Details
CAT 259D3 HF, 75,0002021
Pleasant Grove, CA
892 h Conditions2 speed travelair conditionerauxiliary hydraulics flow - high flowbucketride control

See Details
CAT 299D3 HF, 135,0002022
Stockton, CA
538 h Conditions2 speed travelair conditionerbucketride controlrops - enclosed

See Details
CAT 299D3 HF, 99,5002021
Stockton, CA
1,352 h Conditions2 speed travelauxiliary hydraulics flow - high flowbucketcoupler type - hydraulicride control

See Details
CAT 299D3XE, 125,0002020
Pleasant Grove, CA
1,234 h Conditions2 speed travelair conditionerauxiliary hydraulics flow - high flowride controlradio - bluetooth

See Details
Bobcat T770, 60,0002018
Fenton, MO
2,385 h Conditionsair conditionerauxiliary hydraulics pressurecoupler type - hydraulicheater / defroster2 speed travel

See Details
Toro MINI SSL, 32,5002021
Sacramento, CA
302 h

See Details
CAT 246D3, 55,0002020
Grand Forks, ND
746 h Conditionsbucketride control

See Details
CAT 299 HF, 91,0002020
Vacaville, CA
1,667 h

See Details
CAT 259 HF, 58,0002020
Sacramento, CA
1,642 h

See Details
CAT 249D H2CN, 45,9002018
Fife, WA
1,864 hride control

See Details
CAT 262D, 50,1732017
Milford, MA
1,345 hair conditionerepa labellightingrops - enclosedultra low sulfur diesel fuel

See Details
CAT 289D C3H3, 59,0002018
Milwaukee, WI
1,645 h Conditionsengine

See Details
CAT 246D3, 51,0002019
Fargo, ND
1,012 h

See Details
CAT 299D3XE, 135,0002022
Pleasant Grove, CA
787 h Conditions2 speed travelauxiliary hydraulics flow - high flowbucketride controlself leveling

See Details
CAT 259D3, 89,9002023
Casper, WY
421 hride control

See Details
CAT 259D3 HF, 83,5002022
Pleasant Grove, CA
351 h Conditions2 speed travelair conditionerauxiliary hydraulics flow - high flowbucketcoupler type - hydraulic

See Details
CAT 259D3, 99,5002023
Pleasant Grove, CA
140 h Conditions2 speed travelair conditionerauxiliary hydraulics flow - high flowbucketheater / defroster

See Details
CAT 249D3 C3H2, 55,0002021
Eau Claire, WI
1,025 h Conditions

See Details
CAT HH65ESF, 6,000
St. Joe, MO

See Details
CAT 262D, 49,5002019
Monroe, NJ
501 h Conditionsair conditionerauxiliary hydraulics flowcoupler type - hydraulicauxiliary hydraulics pressurelighting

See Details
CAT 299D3 XE, 75,5002020
Fenton, MO
1,929 h Conditions

See Details
John Deere 332G, 45,0002017
Joplin, MO
1,432 h Conditionslightingauxiliary hydraulicsultra low sulfur diesel fuel2 speed travelelectric coupler

See Details
Show more results

Skid Steer Loaders