Currently 17931 machines for sale
Quick Search

Used Skid Steer Loaders for Sale

Are you in the market for a used skid steer loader? We have the equipment you need. With used skid steer loaders from your Cat® dealer, you can prioritize savings and performance at the same time. Find the skid steer you're looking for with Cat Used: low hours, great condition, the right configuration and multiple price points to fit your budget.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Skid Steer Loaders
x
1,144 Search results for "Current filter"
Displaying: 553 - 576 Sort by: 
CAT 289D C3H2, 45,0002017
Fenton, MO
3,098 h Conditions

See Details
CAT 289D3 C3H2, 52,5002020
Sharonville, OH
2,559 h Conditions

See Details
CAT 259D3 C3H2, 65,0002021
Schofield, WI
913 h Conditions

See Details
CAT 299D3 XE, 64,0002019
Schofield, WI
2,651 h Conditionsengine

See Details
CAT 289D LSP, 58,0002017
Schofield, WI
1,916 h Conditionsengine

See Details
John Deere 317G, 66,5882022
Batavia, NY
325 h

See Details
CAT 259D3 C3H2, 62,5002020
Youngstown, OH
1,097 h Conditions

See Details
CAT 242D3STD2O, 34,8002020
Manhattan, KS
1,955 h Conditions

See Details
CAT 289D3, 84,0002023
Casper, WY
1,180 hride control

See Details
CAT 289D3STD2C, 63,0002020
Kansas City, MO
1,624 hride control

See Details
CAT 289D3, 90,0002022
Meridian, ID
523 hride control

See Details
Kubota SSV75, 34,0002016
Monroe, NJ
1,401 h Conditionsam fm radiolightingauxiliary hydraulicsultra low sulfur diesel fuel2 speed travel

See Details
CAT 259D3, 75,0002023
Gillette, WY
270 hride control

See Details
CAT 272D2 XHP, 69,5002017
Port Angeles, WA
532 h

See Details
CAT 289DSTD2CA, 59,7002019
Salina, KS
1,605 hride control

See Details
CAT TRSSLT9B8H, 5,260
Dodge City, KS

See Details
John Deere & CO. 332D, 40,5002011
Aberdeen, SD
3,953 h Conditionslightingauxiliary hydraulics2 speed travelair conditionererops

See Details
CAT 242D3, 52,5002022
Lincoln, NE
259 h Conditions2 speed travelauxiliary hydraulics flowcoupler type - hydraulicheater / defrosterproduct link

See Details
CAT 259D3 HF, 45,0002020
Pleasant Grove, CA
2,812 h Conditions2 speed travelauxiliary hydraulicsbuckethigh flow hydraulicsself leveling

See Details
CAT 279 HF, 52,9002018
Merced, CA
2,847 h

See Details
CAT 259 HF, 57,9002020
Elk Grove, CA
1,987 h

See Details
Bobcat T770, 63,0002019
Eau Claire, WI
1,413 h Conditionsam fm radioauxiliary hydraulics2 speed travelair conditionererops

See Details
CAT 239D H2CN, 53,0002019
Marysville, WA
219 h Conditionsauxiliary hydraulics flow - standard flowcoupler type - mechanicallightingrops - openbucket

See Details
CAT 259D C1H2F, 46,0002018
Fenton, MO
1,661 h Conditions

See Details
Show more results

Skid Steer Loaders