Currently 17953 machines for sale
Quick Search

Used Skid Steer Loaders for Sale

Are you in the market for a used skid steer loader? We have the equipment you need. With used skid steer loaders from your Cat® dealer, you can prioritize savings and performance at the same time. Find the skid steer you're looking for with Cat Used: low hours, great condition, the right configuration and multiple price points to fit your budget.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Skid Steer Loaders
x
1,143 Search results for "Current filter"
Displaying: 505 - 528 Sort by: 
CAT 242D3, 49,5002020
Cedar Rapids, IA
869 h2 speed travelair conditionerbucketcoupler type - hydraulicrops - enclosed

See Details
CAT TR2621016C, 800
St. Joe, MO

See Details
CAT 299D2 N, 44,0002016
East Peoria, IL
3,549 h Specificationsam fm radioproduct link2 speed travelair conditionerelectric coupler

See Details
CAT 289D3, 86,6502021
Casper, WY
1,976 h Specificationsride control

See Details
CAT 259D3HF2C, 57,6002021
Topeka Area, KS
1,791 h

See Details
Bobcat S185, 24,5002008
Monroe, NJ
1,917 h Conditionsair conditionerauxiliary hydraulics flow - standard flowcoupler type - hydraulicheater / defrosterlighting

See Details
CAT 279D H2CB, 64,3002018
Seattle, WA
1,907 hride control

See Details
CAT 259D H2CN, 48,1002017
Wenatchee, WA
1,864 h

See Details
CAT 236D H2CB, 34,6002016
Monroe, WA
3,479 h Specifications

See Details
CAT 259D H2CN, 50,9002017
Mount Vernon, WA
987 hride control

See Details
CAT 262D, 49,5002019
Monroe, NJ
503 h Conditionsair conditionerauxiliary hydraulics flowcoupler type - hydraulicheater / defrosterproduct link

See Details
CAT 299D2XPS2C, 69,5002019
Topeka Area, KS
1,878 h

See Details
CAT 299D3, 77,5002020
Doniphan, NE
2,610 h Specifications Conditionsam fm radiolightingauxiliary hydraulics2 speed travelair conditioner

See Details
Bobcat S650, 51,8002018
Seattle, WA
500 h Conditions

See Details
CAT 242D, 23,5002019
Doniphan, NE
6,188 h Specifications Conditions

See Details
CAT 236D, 27,5002019
Hope Mills, NC
2,595 h Conditions Special Offers Customer Value Agreementlightingproduct linkauxiliary hydraulicsultra low sulfur diesel fuel2 speed travel

See Details
CAT 236D3STD1O, 33,8002022
Kansas City, MO
1,674 h Conditions

See Details
CAT 259D3, 76,0002023
Casper, WY
316 hride control

See Details
CAT 299D3XPS2C, 71,7002021
Sedalia, MO
2,153 h Conditionsride control

See Details
CAT 299D3 C3H2, 45,0002020
Columbus, OH
3,295 h Conditions

See Details
Bobcat S185, 26,5002008
Monroe, NJ
1,319 h Conditionsair conditionerauxiliary hydraulics flow - standard flowcoupler type - hydraulicheater / defrosterlighting

See Details
CAT 262D, 49,5002019
Monroe, NJ
712 h Conditionsair conditionerauxiliary hydraulics flow - standard flowcoupler type - hydraulicepa labelproduct link

See Details
CAT 236D, 35,0002018
Monroe, NJ
1,477 hair conditionerauxiliary hydraulics flow - standard flowcoupler type - hydraulicheater / defrosterproduct link

See Details
CAT 246D, 41,0002018
Omaha, NE
1,481 h Conditionsam fm radiolightingproduct linkauxiliary hydraulics2 speed travel

See Details
Show more results

Skid Steer Loaders