X

Step 1: Select Share Icon

Step 2: Select Add to Home Screen Icon

Currently 28440 machines for sale
Current filter
Category
Construction
x
Loaders
x
Skid Steer Loaders
x
search filters
Category
-
Brand
+
Price (USD)
+
-
Manufacturing Year
+
-
Hours
+
-
Certification
+
Dealer
+
Country
+
Features
+

Skid Steer Loaders

Get an email alert when new equipment matching "Current filter" will be added.

Used Skid Steer Loaders for Sale

Are you in the market for a used skid steer loader? We have the equipment you need. With used skid steer loaders from your Cat® dealer, you can prioritize savings and performance at the same time. Find the skid steer you're looking for with Cat Used: low hours, great condition, the right configuration and multiple price points to fit your budget.

2,473 Search results for "Current filter"
1..205206207
Displaying: 2461 - 2472 Sort by:   ads/page
Caterpillar 236DLRC, On RequestSkid Steer Loaders
Monterrey, MX
Year: 2018, Working hours: 10 h
MADISA RENTAL SERVICES FLEET
Caterpillar 242DLRC, On RequestSkid Steer Loaders
Mexico, MX
Year: 2018
MADISA RENTAL SERVICES FLEET
Caterpillar 262DLRC, On RequestSkid Steer Loaders
Chihuahua, MX
Year: 2018, Working hours: 10 h
MADISA RENTAL SERVICES FLEET
Caterpillar 262DLRC, On RequestSkid Steer Loaders
Laguna, MX
Year: 2018, Working hours: 70 h
MADISA RENTAL SERVICES FLEET
Caterpillar 262DLRC, On RequestSkid Steer Loaders
Laguna, MX
Year: 2018, Working hours: 5 h
MADISA RENTAL SERVICES FLEET
Caterpillar 262DLRC, On RequestSkid Steer Loaders
Juarez, MX
Year: 2018, Working hours: 3 h
MADISA RENTAL SERVICES FLEET
Caterpillar 262DLRC, On RequestSkid Steer Loaders
Juarez, MX
Year: 2018, Working hours: 300 h
MADISA RENTAL SERVICES FLEET
Caterpillar 242DLRC, On RequestSkid Steer Loaders
Juarez, MX
Year: 2018
MADISA RENTAL SERVICES FLEET
Caterpillar 242DLRC, On RequestSkid Steer Loaders
Cuernavaca, MX
Year: 2018
MADISA RENTAL SERVICES FLEET
Caterpillar 262DLRC, On RequestSkid Steer Loaders
Puebla, MX
Year: 2018, Working hours: 320 h
MADISA RENTAL SERVICES FLEET
Caterpillar 232B2, 14,326 USDSkid Steer Loaders
Puchong, MY
Year: 2008, Working hours: 11982 h
SIME DARBY INDUSTRIAL SDN BHD
Caterpillar 272D, 32,876 USDSkid Steer Loaders
Lloydminster, AB, CA
Year: 2012, Working hours: 2370 h
FINNING CANADA
, Specifications
 
Compare products
1..205206207
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources