Currently 18016 machines for sale
Quick Search

Used Skid Steer Loaders for Sale

Are you in the market for a used skid steer loader? We have the equipment you need. With used skid steer loaders from your Cat® dealer, you can prioritize savings and performance at the same time. Find the skid steer you're looking for with Cat Used: low hours, great condition, the right configuration and multiple price points to fit your budget.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Skid Steer Loaders
x
1,143 Search results for "Current filter"
Displaying: 337 - 360 Sort by: 
CAT 262D, 42,0002018
Shakopee, MN
2,124 h Conditions

See Details
CAT 299D3, 80,0002021
Omaha, NE
1,621 h Conditionsair conditionerlightingbeaconradio - am fm radiocoupler type - electric

See Details
CAT 239D3STD2C, 50,0002021
Dodge City, KS
1,103 h Conditionsair conditionerlightingrops - enclosedpilot controlradio - am fm radio

See Details
CAT 259D3, 68,7502022
Urbana, IL
370 h2 speed travelair conditionerbucketcoupler type - hydraulicrops - enclosed

See Details
CAT 262D, 23,0002014
Postville, IA
4,046 h Conditions

See Details
ASV RT75, 88,9002023
Kalkaska, MI
387 h Conditionsair conditionerepa labellightingrops - enclosedultra low sulfur diesel fuel

See Details
CAT 242D3, 50,5002023
Omaha, NE
412 h Conditionsair conditionerproduct linklightingradio - am fm radioanti-theft system

See Details
CAT 299D3 XE, 86,0002021
Salem, IL
1,787 h Conditionsair conditionerepa labelproduct linklightingrops - enclosed

See Details
CAT 262D3 H2CB, 62,2002020
Williston, ND
2,632 h Conditionsride control

See Details
CAT 259D3, 65,5002022
East Dundee, IL
784 h Conditions2 speed travelair conditionerauxiliary hydraulics flow - standard flowbucketrops - enclosed

See Details
CAT 259D, 68,0002019
Fresno, CA
347 hride control

See Details
CAT 289D3, 108,0002022
Liberty Lake, WA
694 hride control

See Details
CAT 232D, 29,4002021
San Antonio, TX
1,132 h Conditionsauxiliary hydraulics flow - standard flowcoupler type - mechanicalride controlanti-theft systemself leveling

See Details
CAT 259D3 C3H3, 70,0002022
Fenton, MO
523 h Conditionsair conditionerproduct linklightingrops - enclosedultra low sulfur diesel fuel

See Details
CAT 289D3 C3H2, 108,2002024
Salt Lake City, UT
41 h

See Details
CAT 299D2 OK, 57,5002019
Fenton, MO
2,601 h Conditionsair conditionerproduct linklightingrops - enclosedultra low sulfur diesel fuel

See Details
CAT 262D3STD2C, 61,9002020
Topeka Area, KS
223 h

See Details
CAT 236D3 C3H2, 54,7002023
Salt Lake City, UT
1,504 h

See Details
CAT 262C2011
Eloy, AZ
2,670 h Conditionsauxiliary hydraulics pressureproduct linklightingrops - openbucket

See Details
Wacker SW28, 34,0002021
Green Bay, WI
1,771 h Conditionsrops - enclosedpilot controlcoupler type - hydraulic

See Details
CAT 259D ASP, 48,8502018
Green Bay, WI
1,738 h Conditionsair conditionerproduct linklightingrops - enclosedultra low sulfur diesel fuel

See Details
CAT 262C2, 38,5002013
Brighton, CO
1,428 h

See Details
CAT 262D 2AIRH, 25,0002015
East Dundee, IL
4,681 h2 speed travelair conditionerauxiliary hydraulics flow - standard flowcoupler type - electricrops - enclosed

See Details
CAT 246D3, 53,0002021
Casper, WY
848 hride control

See Details
Show more results

Skid Steer Loaders