Currently 17953 machines for sale
Quick Search

Used Skid Steer Loaders for Sale

Are you in the market for a used skid steer loader? We have the equipment you need. With used skid steer loaders from your Cat® dealer, you can prioritize savings and performance at the same time. Find the skid steer you're looking for with Cat Used: low hours, great condition, the right configuration and multiple price points to fit your budget.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Skid Steer Loaders
x
1,143 Search results for "Current filter"
Displaying: 265 - 288 Sort by: 
CAT 262B, 25,5002006
Monroe, NJ
1,347 h Conditionsauxiliary hydraulics flow - standard flowcoupler type - hydraulicheater / defrosterlightingbucket

See Details
CAT 242D3, 63,4022022
Milford, MA
145 h Conditionsair conditionerepa labelproduct linklightingrops - enclosed

See Details
CAT 279D3 C3HF, 79,4002020
Salt Lake City, UT
620 h

See Details
CAT 279D C3-H2, 70,9002015
Salina, UT
1,221 h

See Details
CAT 239D3, 49,0002022
Montgomery, AL
195 h Conditions

See Details
CAT 289C TL3CB, 36,7002009
Bozeman, MT
7,249 h

See Details
CAT 272D3, 35,5002020
Indianapolis, IN
3,899 h Conditionsair conditionerlightingrops - enclosedpilot controlradio - am fm radio

See Details
CAT 299D3 H2CB, 108,2002022
Billings, MT
361 hbucketride control

See Details
CAT 242D XPS, 36,0002016
Madison, WI
980 h Conditionslightingauxiliary hydraulicsultra low sulfur diesel fuelhydraulics, standard flowself leveling

See Details
CAT 289D3 C3H2, 107,3002023
Lindon, UT
569 h

See Details
CAT 289D3 C3H2, 74,0002021
Columbia, MO
1,031 h Conditionsair conditionerproduct linklightingrops - enclosedultra low sulfur diesel fuel

See Details
CAT 279D3 XPS, 60,2432020
Mesa, AZ
2,879 h

See Details
CAT 272D2, 63,4942018
Londonderry, NH
2,253 h Conditionsair conditionerauxiliary hydraulics pressurelightingpilot controlce plate

See Details
CAT 272D2, 38,0002016
Monroe, NJ
2,613 h Conditions2 speed travelair conditionerauxiliary hydraulics flow - standard flowcoupler type - electricride control

See Details
CAT 257B, 33,0002006
Brownfield, TX
740 h Conditions

See Details
CAT 299D3 XE, 99,0002020
Fenton, MO
1,347 h Conditionsair conditionerproduct linklightingrops - enclosedultra low sulfur diesel fuel

See Details
CAT 236DSTD1CA, 44,5002018
Topeka Area, KS
132 h Conditionsair conditionerlightingrops - enclosedbucketradio - bluetooth

See Details
CAT 257D A2Q, 37,0002015
Portage, MI
3,074 h Conditionsair conditionerauxiliary hydraulics pressureproduct linklightingrops - enclosed

See Details
CAT 299D3, 89,0002022
Urbana, IL
706 h2 speed travelair conditionerbucketcoupler type - hydraulicrops - enclosed

See Details
John Deere & CO. 260, 15,0002000
Monroe, NJ
17 h Conditionsauxiliary hydraulics flow - standard flowcoupler type - mechanicallightingbucketheater / defroster

See Details
CAT 236D C3-H2, 47,3502016
Salt Lake City, UT
1,248 h

See Details
CAT 236D CQ+, 31,0002019
Grand Rapids, MI
4,195 h Conditionsproduct linklightingrops - enclosedultra low sulfur diesel fuelpilot control

See Details
CAT 232D, 37,0002018
City Of Industry, CA
1,325 h

See Details
CAT 259D CA, 43,5592018
Tucson, AZ
3,371 h

See Details
Show more results

Skid Steer Loaders