Currently 17749 machines for sale
Quick Search

Used Skid Steer Loaders for Sale

Are you in the market for a used skid steer loader? We have the equipment you need. With used skid steer loaders from your Cat® dealer, you can prioritize savings and performance at the same time. Find the skid steer you're looking for with Cat Used: low hours, great condition, the right configuration and multiple price points to fit your budget.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Skid Steer Loaders
x
1,155 Search results for "Current filter"
Displaying: 241 - 264 Sort by: 
CAT 262D C1-H2, 52,5002019
Logan, UT
4,897 h

See Details
CAT 272D2 XPS, 38,5002019
East Dundee, IL
2,735 h Conditions2 speed travelair conditionereropscoupler, hydraulicbucket

See Details
CAT 299D3 XE, 104,0002020
Foristell, MO
837 h Conditionsair conditionerproduct linklightingrops - enclosedultra low sulfur diesel fuel

See Details
CAT 226B3 ASP, 25,0002013
Sturtevant, WI
2,294 h Conditionshydraulics, standard flow

See Details
CAT 259D C1H2, 35,0002016
Madison, WI
3,294 h Conditionsproduct linklightingultra low sulfur diesel fuelauxiliary hydraulics pressure - high pressurepilot control

See Details
CAT 242D A2Q, 37,0002016
Shelby Twp., MI
1,181 h Conditionsair conditionerlightingrops - enclosedauxiliary hydraulics pressure - high pressurepilot control

See Details
CAT 289D C3H3, 52,0002018
Columbia, MO
2,743 h Conditionsair conditionerproduct linklightingrops - enclosedultra low sulfur diesel fuel

See Details
CAT 272D C1H2, 29,0002012
Madison, WI
3,551 h Conditionsengine

See Details
Bobcat S590, 32,9002013
Hugo, MN
1,626 h Conditionsradio

See Details
New Holland SR250, 29,5002011
Rockford, IL
1,610 h2 speed travelair conditionerauxiliary hydraulics flow - high flowcoupler type - hydraulicrops - enclosed

See Details
CAT 289D LSP, 48,5002016
Sturtevant, WI
3,264 h Conditionsair conditionerproduct linklightingrops - enclosedultra low sulfur diesel fuel

See Details
CAT 259D C3H2B, 48,0002018
Youngstown, OH
1,570 h Conditions

See Details
CAT 262B, 25,5002006
Monroe, NJ
1,347 h Conditionsauxiliary hydraulics flow - standard flowcoupler type - hydraulicheater / defrosterlightingbucket

See Details
CAT 242D3, 63,4022022
Milford, MA
145 h Conditionsair conditionerepa labelproduct linklightingrops - enclosed

See Details
CAT 279D3 C3HF, 79,4002020
Salt Lake City, UT
618 h

See Details
CAT 279D C3-H2, 70,9002015
Salina, UT
1,221 h

See Details
CAT 289C TL3CB, 42,2002009
Bozeman, MT
7,249 h

See Details
CAT 272D3, 35,5002020
Indianapolis, IN
3,899 h Conditionsair conditionerlightingrops - enclosedpilot controlradio - am fm radio

See Details
CAT 299D3 H2CB, 116,4002022
Billings, MT
361 hbucketride control

See Details
CAT 242D XPS, 36,0002016
Madison, WI
980 h Conditionslightingauxiliary hydraulicsultra low sulfur diesel fuelhydraulics, standard flowself leveling

See Details
CAT 289D3 C3H2, 107,3002023
Lindon, UT
530 h

See Details
CAT 289D3 C3H2, 74,0002021
Columbia, MO
1,031 h Conditionsair conditionerproduct linklightingrops - enclosedultra low sulfur diesel fuel

See Details
CAT 279D3 XPS, 60,2432020
Mesa, AZ
2,821 h

See Details
CAT 272D2, 63,4942018
Londonderry, NH
2,253 h Conditionsair conditionerauxiliary hydraulics pressurelightingpilot controlce plate

See Details
Show more results

Skid Steer Loaders