Volvo SD70

Volvo SD70

Price
59,906 USD
Year
2013
Working hours
656 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandVolvo SD70
CategorySingle drum rollers
Serial NumberVCE00ST0A09233017
Unit Number233017-A
Catalog NumberCU4443315
Manufacturing Year2013
Hours656 h
CountryUnited States
LocationNovi, MI
Pricing
Price Excluding Tax$ 59,906
Tax-
Price Including Tax-
Features
Accessories
LIGHTINGLIGHTING
FIRE EXTINGUISHERFIRE EXTINGUISHER
EPA LABELEPA LABEL
OROPSOROPS
Additional InformationAS IS, WHERE IS
OROPS, 66" SMOOTH DRUM, 14.9-24 TIRES TOTAL HOURS UNKNOWN
PLEASE CALL FOR MACHINE LOCATION
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • hydraulics
  • drum
  • tires
general appearance
  • Good
  • FairFADED SLIGHT, SCRATCHES AND SURFACE RUST PRESENT
  • Good
  • Good
safety items
  • Good
  • PoorNO MIRROR
  • Good
  • Fair
gauges, operator station, console
  • GoodHOUR METER IS WORKING BUT DOES NOT CORRESPOND WITH WHATS MARKED ON FILTERS( 5634HRS).
  • Good
  • No
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • No
  • No
  • No
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • LIGHTS INOP
transmission
  • Good
steering
  • FairP&B HAVE SOME MOVEMENT
  • FairP&B HAVE SOME MOVEMENT
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
drum
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairSHOWS NORMAL WEAR AND ARE COVERED WITH CEMENT
  • Good
  • 66” SMOOTH DRUM WITH A BOLT ON PAD FOOT KIT
tires
  • 14.9-24 TIRES ARE WEATHER CHECKED
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left RearGalaxy2465NoYesNo
Right RearGalaxy2265NoYesNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Rest of World: Please Call Used Equipment Sales
Telephone:+1 8669941408
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone