Quick Search

Volvo SD100D

Volvo SD100D

Year
2011
Working hours
3,072 h
Email x
Name

My email address:*

My friend's email address:*

Message:

MICHIGAN CAT
Enroute, MI
+1 8669941408
Show phone number
Basic information
BrandVolvo SD100D
Michigan CAT
CategorySingle drum rollers
Serial Number225852
Unit Number225852
Catalog Number10155836
Year2011
Hours3,072 h
CountryUnited States
LocationENROUTE, United States
Pricing
Price Excluding Tax39,900 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
LightingLighting
ROPS - OpenROPS - Open
Variable FrequencyVariable Frequency
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1020
  • Yes
  • Good
  • Good
  • Good
  • Good
  • FairCracks and spider cracks in areas over hood.
  • Good
  • Good
  • Good
  • FairLight faded, paint chips and some surface rust in areas over machine
  • Good
  • Good
  • GoodLadder is straight
safety items
201
  • YesWorking
  • Yes
  • Yes
  • Yes
  • Yes
  • GoodWorking
  • Good
  • PoorRetractable style belt (not dated)
gauges, operator station, console
820
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • FairFuel gauge not working
  • GoodWorking shiws 3072hr
  • Good
  • Good
  • FairBackrest torn
  • Good
  • Good
engine
800
  • No
  • Yes
  • No
  • No
  • No
  • No
  • No
  • Powered by Cummins 4.5L (4-cylinder turbo diesel)
  • Warning light goes out when started
  • Normal
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
600
  • No
  • No
  • No
  • Yes
  • GoodRed, clean
  • Good
  • Good
  • GoodBelt drive
  • Good
  • Good
electrical, starting and charging system
500
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • GoodAll floodlights on machine working
transmission
100
  • GoodOper good in both directions two speed travel working
steering
310
  • FairHorizontal pin bushing shows wear
  • GoodDry
  • Good
  • Good
hydraulics
700
  • GoodBoth dry
  • Good
  • GoodTwo speed travel working
  • Good
  • Good
  • Good
  • GoodVibrating system operated good in both speeds
drum
510
  • Yes
  • 84in wide smooth drum, pad shell kit bolt on smooth drum, average pad height 188/32nds
  • Good
  • Good
  • FairScrapers on front lower only teeth shows some wear could use adjustment
  • Good
  • GoodIsolators all in place
  • Good
axles / final drives
300
  • NoWheel seals are dry
  • No
  • Good
  • Good
  • Good
tires
  • 23.1
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left RearGalaxy1440NoYesNo
Right RearGalaxy1440NoYesNo
general condition
300
  • No
  • No
  • Yes
  • No
  • Yes
  • No
  • No
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering