Hamm HD12

Hamm HD12

Price
10,909 USD
Year
2015
Working hours
5233 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandHamm HD12
CategorySingle drum rollers
Serial NumberH2300248
Unit NumberH2300248-A
Catalog NumberCU4442227
Manufacturing Year2015
Hours5233 h
CountryUnited States
LocationNovi, MI
Pricing
Price Excluding Tax$ 10,909
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
LIGHTINGLIGHTING
OROPSOROPS
WATER SPRAY SYSWATER SPRAY SYS
Additional InformationAS IS, WHERE IS
HAMM- OROPS, WATER SPRAY, 47" DRUMS
PLEASE CALL FOR MACHINE LOCATION
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • hydraulics
  • drum
general appearance
  • Good
  • FairFADED, SCRATCHES AND SURFACE RUST PRESENT
  • FairHOOD HAS CRACKS AND CHIPS, SOME ATTEMPTED REPAIR IN PAST, LATCH INOP
  • Good
safety items
  • Good
  • PoorMISSING UPPER SECTION
  • Fair
gauges, operator station, console
  • No
  • CUSHIONS ARE TORN
  • GoodSHOWS A DIAGNOSTIC CODE
engine
  • Good
  • Good
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
transmission
  • Good
steering
  • FairP&B HAVE SOME MOVEMENT
  • FairP&B HAVE SOME MOVEMENT
  • FairKNOB IS MISSING ON STEERING WHEEL
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
drum
  • 47” DRUMS
  • Good
  • Good
  • Good
  • FairSHOW NORMAL WEAR, NEARING END OF LIFE
  • Good
  • Good
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Rest of World: Please Call Used Equipment Sales
Telephone:+1 8669941408
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone