Hamm HD10CVV

Hamm HD10CVV

Price
12,909 USD
Year
2015
Working hours
3495 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandHamm HD10CVV
CategorySingle drum rollers
Serial NumberH2300239
Unit NumberH2300239-A
Catalog NumberCU4443305
Manufacturing Year2015
Hours3495 h
CountryUnited States
LocationNovi, MI
Pricing
Price Excluding Tax$ 12,909
Tax-
Price Including Tax-
Features
Accessories
LIGHTINGLIGHTING
EPA LABELEPA LABEL
OROPSOROPS
WATER SPRAY SYSWATER SPRAY SYS
Additional InformationOROPS, WATER SPRAY, 39" DRUMS
PLEASE CALL FOR MACHINE FOR LOCATION
AS IS, WHERE IS
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • hydraulics
  • drum
general appearance
  • Good
  • FairFADED, SCRATCHES AND SURFACE RUST PRESENT. HOOD IS BROKEN AND LATCH IS INOP
  • Good
safety items
  • Good
  • Good
  • Fair
gauges, operator station, console
  • No
  • BOTTOM SEAT CUSHION IS TORN AND PLASTIC PANEL IS MISSING RIGHT UNDERNEATH SEAT ASSEMBLY
  • Good
  • Good
engine
  • NO SHROUD FOR BELT
  • Good
  • Good
cooling system
  • LOW COOLANT
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • RIGHT REAR LENS BROKEN
  • Good
  • Good
  • Good
  • Good
transmission
  • Good
steering
  • FairP&B HAVE SLIGHT MOVEMENT
  • FairP&B HAVE SLIGHT MOVEMENT
  • FairSTEERING COLUMN IS LOOSE, BOLT IS LOOSE AT FLOOR
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
drum
  • 39” DRUMS
  • Good
  • Good
  • FairREAR WIPER IS WORN OUT AND FRONT SHOWS SOME WEAR
  • Good
  • Good
  • Good
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Rest of World: Please Call Used Equipment Sales
Telephone:+1 8669941408
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone