Caterpillar CS34

Caterpillar CS34

Price
67,719 USD
Year
2015
Working hours
363 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar CS34
CategoryCompactors
Serial Number51400126
Unit NumberUP09908
Catalog NumberCU4429481
Manufacturing Year2015
Hours363 h
CountryUnited States
LocationAustell, GA
Pricing
Price Excluding Tax$ 67,719
Tax-
Price Including Tax-
Features
Accessories
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
FIRE EXTINGUISHERFIRE EXTINGUISHER
EPA LABELEPA LABEL
OROPSOROPS
CONTROL, VARIABLE AMPLITUDECONTROL, VARIABLE AMPLITUDE
DRUMS, COMPACTDRUMS, COMPACT
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • steering
  • hydraulics
  • drum
  • tires
general appearance
  • Good
  • Good
  • Good
safety items
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
  • Good
  • Good
  • Good
  • Clean and visible
  • Yes
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • N/A
  • N/A
  • Runs well and no signs of engine issues
  • 100%
  • N/A
  • Red
  • No
  • No
  • No
  • Yes
  • No
  • No
cooling system
  • No leaks in cool system and coolant level is where it should be under.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Charging and battery system runs within expected parameters
  • Good14.0 volts
  • Good12.5
  • Good
  • Good
steering
  • Steering run wheel
  • Good
hydraulics
  • System runs well
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
drum
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tires
  • 100 %
  • Very low wear on tires
  • 11.2-24
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left Rear100NoNoNo
Right Rear100NoNoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Yancey Used Equipment Team Ready To Assist You!!!
GA
Telephone:+1 770 941 2300
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone