Caterpillar CS56

Caterpillar CS56

Price
215,000 USD
Year
2019
Working hours
508 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar CS56
CategoryCompactors
Serial NumberS5601144
Unit NumberS5601144
Catalog NumberCU4514481
Manufacturing Year2019
Hours508 h
CountryUnited States
LocationKnoxville, TN
Pricing
Price Excluding Tax215,000 USD
Tax USD
Price Including Tax USD
Details
Accessories
GUARD, TRANSMISSIONGUARD, TRANSMISSION
Additional informationCAB, ROPS/FOPS WITH A/C
CERTIFICATE OF ORIGIN
DRUM, SHELL KIT
ENGINE, TIER 4F/STAGE 4
FREQUENCY, FIXED
INSTALLATION, CAB
INSTRUCTIONS, NA CAB
LANE 3 ORDER
LANGUAGES, OPTION 1
MIRRORS, REARVIEW, INTERNAL
NO BLADE
OIL, HYDR, FACTORY FILLED
PACK, DOMESTIC TRUCK
PRODUCT LINK, CELLULAR PL641
SCREEN, STANDARD
SEAT BELT, 3"
SEAT, CLOTH
SENSOR, DRIVE POWER
TIRES, 23,1-26 TI 8PR
Features
Accessories
GUARD, TRANSMISSIONGUARD, TRANSMISSION
Additional informationCAB, ROPS/FOPS WITH A/C
CERTIFICATE OF ORIGIN
DRUM, SHELL KIT
ENGINE, TIER 4F/STAGE 4
FREQUENCY, FIXED
INSTALLATION, CAB
INSTRUCTIONS, NA CAB
LANE 3 ORDER
LANGUAGES, OPTION 1
MIRRORS, REARVIEW, INTERNAL
NO BLADE
OIL, HYDR, FACTORY FILLED
PACK, DOMESTIC TRUCK
PRODUCT LINK, CELLULAR PL641
SCREEN, STANDARD
SEAT BELT, 3"
SEAT, CLOTH
SENSOR, DRIVE POWER
TIRES, 23,1-26 TI 8PR
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
STOWERS MACHINERY CORPORATIONSee InventoryWebsiteSelect contact
Daniel Dougherty
Telephone:+1 865 546 1414
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone