Caterpillar CS56

Caterpillar CS56

Price
66,968 USD
Year
2011
Working hours
4949 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar CS56
CategorySingle drum rollers
Serial NumberC5S01347
Catalog NumberCU4544907
Manufacturing Year2011
Hours4949 h
CountryCanada
LocationSurrey, BC
Pricing
Price Excluding Tax$ 66,968
Tax-
Price Including Tax-
Features
Additional Information23.1 - 26 TIRES APPROX 70% REMAINING
84" SMOOTH DRUM
CAB
EMISSIONS DECAL PRESENT
VARIABLE FREQUENCY
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FINNING CANADASee InventorySelect contact
Used Sales
Canada
Telephone:+1 855 743 7979
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone