Caterpillar CS56B

Caterpillar CS56B

Price
129,555 USD
Year
2015
Working hours
1035 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar CS56B
CategorySingle drum rollers
Serial NumberL8H00955
Unit NumberRF0325
Catalog NumberCU4507259
Manufacturing Year2015
Hours1035 h
CountryUnited States
LocationElmhurst, IL
Pricing
Price Excluding Tax$ 129,555
Tax-
Price Including Tax-
Features
Accessories
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
Additional InformationCAB, ROPS/FOPS WITH AC
CERTIFICATE OF ORIGIN
CS56B VIBRATORY COMPACTOR
ENGINE, TIER 4 CERTIFIED
FREQUENCY, FIXED
INLAND FREIGHT
INSTRUCTIONS, N AMER, CAB
LANE 1 ORDER
LIGHTS, UPGRADED
NO BLADE
NO PRODUCT LINK
OIL, HYDR, FACTORY FILLED
PACK, DOMESTIC TRUCK
SCRAPER, STEEL, FRONT
SCREEN, STANDARD
SEAT BELT, 3"
SEAT, CLOTH
SENSOR, DRIVE POWER
SUN SCREEN
SUN VISOR, FRONT
TIRES, FLOTATION, 8PR
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ALTORFER INDUSTRIESSee InventoryWebsiteSelect contact
Chase Lang
Telephone:+1 319 365 0551 ext 2210
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone