Caterpillar CS56B

Caterpillar CS56B

Price
121,500 USD
Year
2014
Working hours
619 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar CS56B
CategorySingle drum rollers
Serial NumberL8H00860
Unit NumberX4331
Catalog NumberCU2380674
Manufacturing Year2014
Hours619 h
CountryUnited States
LocationElmhurst, IL
Pricing
Price Excluding Tax$ 121,500
Tax-
Price Including Tax-
Features
Accessories
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
Additional InformationFREQUENCY, VARIABLE
CAB, ROPS/FOPS WITH AC
ENGINE, TIER 4 CERTIFIED
INLAND FREIGHT
INSTRUCTIONS, N AMER, CAB
LANE 3 ORDER
LIGHTS, UPGRADED
MIRRORS, REARVIEW,INTERNAL
NO BLADE
NO COMPACTION SENSOR
OIL, HYDR, FACTORY FILLED
PACK, DOMESTIC TRUCK
PRODUCT LINK, SATELLITE PL321
SCRAPER, STEEL, FRONT & REAR
SCREEN, STANDARD
SEAT BELT, 2"
SEAT, CLOTH, DELUXE
TIRES, FLOTATION, 8PR
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ALTORFER INDUSTRIESSee InventoryWebsiteSelect contact
Chase Lang
Telephone:+1 319 365 0551 ext 2210
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone