Caterpillar CS54B

Caterpillar CS54B

Price
163,500 USD
Year
2020
Working hours
254 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar CS54B
CategorySingle drum rollers
Serial NumberCS500950
Unit NumberEQ0086904
Catalog NumberCU4620427
Manufacturing Year2020
Hours254 h
CountryUnited States
LocationFL
Pricing
Price Excluding Tax$ 163,500
Tax-
Price Including Tax-
Details
Accessories
PRODUCT LINKPRODUCT LINK
OROPSOROPS
Additional InformationOROPS, 84" X 60" SMOOTH DRUM VIBRATORY COMPACTOR, LIGHTS, PRODUCT LINK, REAR FLOTATION TIRES, T4F

REAR FLOTATION TIRES
Features
Accessories
PRODUCT LINKPRODUCT LINK
OROPSOROPS
Additional InformationOROPS, 84" X 60" SMOOTH DRUM VIBRATORY COMPACTOR, LIGHTS, PRODUCT LINK, REAR FLOTATION TIRES, T4F

REAR FLOTATION TIRES
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Used Equipment Sales Team Kelly Tractor Co.
Telephone:+1 305 423 0053
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone